EZRADIODRV_FieldLength Struct ReferenceEMDRV > EZRADIODRV > Plugin_System > Transmit_Plugin
EzRadio transmit field length sturcture. Holds length information on all available fields. Data is got from the generated radio configuration header file.
       Definition at line
       
        69
       
       of file
       
        ezradio_transmit_plugin.h
       
       .
      
      
       #include <
       
     
        ezradio_transmit_plugin.h
       
       >
      
| Data Fields | |
| uint8_t | f1 | 
| Field 1 length. | |
| uint8_t | f2 | 
| Field 2 length. | |
| uint8_t | f3 | 
| Field 3 length. | |
| uint8_t | f4 | 
| Field 4 length. | |
| uint8_t | f5 | 
| Field 5 length. | |
The documentation for this struct was generated from the following file:
- 
       C:/cygwin/home/caamunds/work/super/platform/emdrv/ezradiodrv/plugins/inc/
       ezradio_transmit_plugin.h