IDAC_Init_TypeDef Struct Reference
IDAC initialization structure, common for both channels.
#include <em_idac.h>
Data Fields | |
bool | enable |
Enable IDAC. | |
IDAC_OutMode_TypeDef | outMode |
Output mode. | |
bool | prsEnable |
Enables Peripheral reflex system (PRS) to control IDAC output. | |
bool | prsEnableMain |
Enables Peripheral reflex system (PRS) to control IDAC OUTPAD output. | |
IDAC_PRSSEL_TypeDef | prsSel |
Peripheral reflex system channel selection. | |
bool | sinkEnable |
Enable/disable current sink mode. | |
IDAC initialization structure, common for both channels.
Field Documentation
◆ enable
bool IDAC_Init_TypeDef::enable |
Enable IDAC.
◆ outMode
IDAC_OutMode_TypeDef IDAC_Init_TypeDef::outMode |
Output mode.
◆ prsEnable
bool IDAC_Init_TypeDef::prsEnable |
Enables Peripheral reflex system (PRS) to control IDAC output.
If false, IDAC output is controlled by writing to IDAC_OUTEN in IDAC_CTRL or by calling IDAC_OutEnable().
◆ prsEnableMain
bool IDAC_Init_TypeDef::prsEnableMain |
Enables Peripheral reflex system (PRS) to control IDAC OUTPAD output.
If false, IDAC output is controlled by writing to IDAC_MAINOUTEN in IDAC_CTRL or by calling IDAC_OutpadEnable().
◆ prsSel
IDAC_PRSSEL_TypeDef IDAC_Init_TypeDef::prsSel |
Peripheral reflex system channel selection.
Only applicable if prsEnable
is enabled.
◆ sinkEnable
bool IDAC_Init_TypeDef::sinkEnable |
Enable/disable current sink mode.