QSPI_WriteConfig_TypeDef Struct Reference
QSPI Device Write Instruction Configuration Structure.
      
       #include <em_qspi.h>
      
     
| Data Fields | |
| uint8_t | opCode | 
| Write opcode. | |
| uint8_t | dummyCycles | 
| Number of dummy read clock cycles. | |
| QSPI_TransferType_TypeDef | addrTransfer | 
| Transfer type used for address. | |
| QSPI_TransferType_TypeDef | dataTransfer | 
| Transfer type used for data. | |
| bool | autoWEL | 
| Enable/disable automatic issuing of WEL (Write Enable Latch) command before a write operation. | |
QSPI Device Write Instruction Configuration Structure.
Field Documentation
◆ opCode
| uint8_t QSPI_WriteConfig_TypeDef::opCode | 
Write opcode.
◆ dummyCycles
| uint8_t QSPI_WriteConfig_TypeDef::dummyCycles | 
Number of dummy read clock cycles.
◆ addrTransfer
| QSPI_TransferType_TypeDef QSPI_WriteConfig_TypeDef::addrTransfer | 
Transfer type used for address.
◆ dataTransfer
| QSPI_TransferType_TypeDef QSPI_WriteConfig_TypeDef::dataTransfer | 
Transfer type used for data.
◆ autoWEL
| bool QSPI_WriteConfig_TypeDef::autoWEL | 
Enable/disable automatic issuing of WEL (Write Enable Latch) command before a write operation.
When writing to a flash device, the WEL within the flash device must be high before a write sequence can be issued. The QSPI peripheral can automatically issue the WEL command before triggering a write sequence. The command used for enabling the WEL is WREN (0x06) and is common between devices.