Compression Error Codes
Description
Bootloader error codes returned by the decompressor.
Offset from BOOTLOADER_ERROR_COMPRESSION_BASE
Macros | |
#define | BOOTLOADER_ERROR_COMPRESSION_INIT (BOOTLOADER_ERROR_COMPRESSION_BASE | 0x01) |
Could not initialize decompressor. | |
#define | BOOTLOADER_ERROR_COMPRESSION_STATE (BOOTLOADER_ERROR_COMPRESSION_BASE | 0x02) |
Invalid decompressor state – possible invalid input. | |
#define | BOOTLOADER_ERROR_COMPRESSION_DATA (BOOTLOADER_ERROR_COMPRESSION_BASE | 0x03) |
Data error. | |
#define | BOOTLOADER_ERROR_COMPRESSION_DATALEN (BOOTLOADER_ERROR_COMPRESSION_BASE | 0x04) |
Data length error. | |
#define | BOOTLOADER_ERROR_COMPRESSION_MEM (BOOTLOADER_ERROR_COMPRESSION_BASE | 0x05) |
Memory error. | |