Debug
Description
Debug Plugin.
This plugin provides the bootloader with support for debugging functions. The plugin implements two types of debugging functionality:
- Defining BTL_PLUGIN_DEBUG_ASSERT enables assertions on compile-time configurable parameters in the bootloader
- Defining BTL_PLUGIN_DEBUG_PRINT enables debug prints at strategic points in the code.
Macros | |
#define | BTL_ASSERT(exp) ((void)(exp)) |
Assertion in bootloader. | |
#define | BTL_DEBUG_INIT() do {} while (0) |
Initialize debug output. | |
#define | BTL_DEBUG_PRINT(str) do {} while (0) |
Print a string to debug out. | |
#define | BTL_DEBUG_PRINTLN(str) do {} while (0) |
Print a string followed by a newline to debug out. | |
#define | BTL_DEBUG_PRINTC(chr) do {} while (0) |
Print a character to debut out. | |
#define | BTL_DEBUG_PRINT_CHAR_HEX(number) do {} while (0) |
Print a single hex byte. | |
#define | BTL_DEBUG_PRINT_SHORT_HEX(number) do {} while (0) |
Print two hex bytes. | |
#define | BTL_DEBUG_PRINT_WORD_HEX(number) do {} while (0) |
Print a hex word. | |
#define | BTL_DEBUG_PRINT_LF() do {} while (0) |
Print a newline. | |