SPI Slave Driver Error Codes
Description
Bootloader error codes returned by the SPI slave driver.
Offset from BOOTLOADER_ERROR_SPISLAVE_BASE
Macros | |
#define | BOOTLOADER_ERROR_SPISLAVE_UNINIT (BOOTLOADER_ERROR_SPISLAVE_BASE | 0x01) |
Operation not allowed because hardware has not been initialized. | |
#define | BOOTLOADER_ERROR_SPISLAVE_INIT (BOOTLOADER_ERROR_SPISLAVE_BASE | 0x02) |
Hardware fail during initialization. | |
#define | BOOTLOADER_ERROR_SPISLAVE_ARGUMENT (BOOTLOADER_ERROR_SPISLAVE_BASE | 0x03) |
Invalid argument. | |
#define | BOOTLOADER_ERROR_SPISLAVE_TIMEOUT (BOOTLOADER_ERROR_SPISLAVE_BASE | 0x04) |
Timeout. | |
#define | BOOTLOADER_ERROR_SPISLAVE_OVERFLOW (BOOTLOADER_ERROR_SPISLAVE_BASE | 0x05) |
Buffer overflow condition. | |
#define | BOOTLOADER_ERROR_SPISLAVE_BUSY (BOOTLOADER_ERROR_SPISLAVE_BASE | 0x06) |
Busy condition. | |