LZ4 DecompressorPlugin > Decompressor
Description
LZ4 decompressor.
Data Structures |
|
| struct | Lz4Context_t |
|
LZ4 decompressor context.
|
|
Macros |
|
| #define | LZ4_STATE_TOKEN 00U |
|
LZ4 state machine: Token byte.
|
|
| #define | LZ4_STATE_LITERAL_LENGTH 10U |
|
LZ4 state machine: Literal length byte.
|
|
| #define | LZ4_STATE_LITERAL_VALUE 20U |
|
LZ4 state machine: Literal value byte.
|
|
| #define | LZ4_STATE_OFFSET_LSB 30U |
|
LZ4 state machine: LSB of match offset.
|
|
| #define | LZ4_STATE_OFFSET_MSB 35U |
|
LZ4 state machine: MSB of match offset.
|
|
| #define | LZ4_STATE_MATCH_LENGTH 40U |
|
LZ4 state machine: Match length.
|
|
| #define | LZ4_STATE_BACKTRACKING 50U |
|
LZ4 state machine: Backtracking to get matched data.
|
|
Typedefs |
|
| typedef int32_t(* | Lz4DataWrite_t ) (uint8_t *data, size_t length) |
|
Function to output data from LZ4 decompressor.
|
|
| typedef int32_t(* | Lz4DataRead_t ) (size_t backtrackOffset, uint8_t *data, size_t length) |
|
Function to read data into LZ4 decompressor.
|
|
Functions |
|
| int32_t | lz4_init ( Lz4Context_t *ctx, Lz4DataRead_t readFunction) |
| int32_t | lz4_decompress ( Lz4Context_t *ctx, void *inputData, size_t inputLength, Lz4DataWrite_t writeFunction) |
| int32_t | lz4_finish ( Lz4Context_t *ctx) |
Function Documentation
| int32_t lz4_init | ( | Lz4Context_t * |
ctx,
|
| Lz4DataRead_t |
readFunction
|
||
| ) |
Initialize the LZ4 decompressor
- Parameters
-
ctxDecompressor context readFunctionFunction pointer to read back previously written data
- Returns
- Error code
| int32_t lz4_decompress | ( | Lz4Context_t * |
ctx,
|
| void * |
inputData,
|
||
| size_t |
inputLength,
|
||
| Lz4DataWrite_t |
writeFunction
|
||
| ) |
Decompress a chunk of data
- Parameters
-
ctxDecompressor context inputDataCompressed input data inputLengthLength of inputData in bytes writeFunctionFunction pointer that is called with decompressed data
- Returns
- Error code
| int32_t lz4_finish | ( | Lz4Context_t * |
ctx
|
) |
Finish decompressing data
- Parameters
-
ctxDecompressor context
- Returns
- Error code indicating success or failure
- Return values
-
BOOTLOADER_OKon success BOOTLOADER_ERROR_COMPRESSION_STATEif the last block wasn't completed