BootloaderParserCallbacks_t Struct ReferenceApplication Interface > Application Parser Interface
Description
Function pointers to parser callbacks.
Definition at line 57
of file btl_interface_parser.h
.
#include <
btl_interface_parser.h
>
Data Fields | |
void * | context |
Opaque pointer passed to the callback functions. | |
BootloaderParserCallback_t | applicationCallback |
Callback function pointer for application image data. | |
BootloaderParserCallback_t | metadataCallback |
Callback function pointer for image metadata. | |
BootloaderParserCallback_t | bootloaderCallback |
Callback function pointer for bootloader upgrade image data. | |
The documentation for this struct was generated from the following file:
btl_interface_parser.h