Building and Sending Messages#
Commands for building and sending messages out onto the network.
Macros#
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_BUILD_SEND_MSG_BSEND
bsend [srcEndpoint:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_BUILD_SEND_MSG_INTERPAN_GROUP
interpan group [groupId:2] [destPan:2] [destprofileID:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_BUILD_SEND_MSG_INTERPAN_LONG
interpan long [longId:8] [destPAN:2] [destProfileID:2] [options:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_BUILD_SEND_MSG_INTERPAN_SHORT
interpan short [shortId:2] [destPan:2] [destprofileID:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_BUILD_SEND_MSG_RAW
raw [clusterId:2] [data:-1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_BUILD_SEND_MSG_SEND
send [id:2] [src-endpoint:1] [dst-endpoint:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_BUILD_SEND_MSG_SEND_USING_MULTICAST_BINDING
send-using-multicast-binding [useMulticastBinding:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_BUILD_SEND_MSG_SEND_MULTICAST
send_multicast [groupId:2] [src-endpoint:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_BUILD_SEND_MSG_TIMESYNC
timesync [id:2] [srcEndpoint:1] [destEndpoint:1]