You are viewing documentation for version:
Plugin Commands: Calendar Common#
The calendar common plugin commands provide commands to view and manipulate the local copy of the calendar.
Macros#
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_CALENDAR_COMMON_PLUGIN_CALENDAR_COMMON_ADD_CAL_INFO
plugin calendar-common add-cal-info [providerId:4] [issuerEventId:4] [calId:4] [startTime:4] [calType:1] [calName:-1] [numberOfSeasons:1] [numberOfWeekProfiles:1] [numberOfDayProfiles:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_CALENDAR_COMMON_PLUGIN_CALENDAR_COMMON_CLEAR
plugin calendar-common clear
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_CALENDAR_COMMON_PLUGIN_CALENDAR_COMMON_LOAD_ENHANCED_CALENDAR
plugin calendar-common load-enhanced-calendar [index:1] [providerId:4] [issuerEventId:4] [issuerCalendarId:4] [startTime:4] [type:1] [name:-1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_CALENDAR_COMMON_PLUGIN_CALENDAR_COMMON_LOAD_ENHANCED_SPECIAL_DAYS
plugin calendar-common load-enhanced-special-days [index:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_CALENDAR_COMMON_PLUGIN_CALENDAR_COMMON_LOAD_FLAT_CALENDAR
plugin calendar-common load-flat-calendar [index:1] [providerId:4] [issuerEventId:4] [issuerCalendarId:4] [startTime:4] [type:1] [name:-1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_CALENDAR_COMMON_PLUGIN_CALENDAR_COMMON_LOAD_SIMPLE_CALENDAR
plugin calendar-common load-simple-calendar [index:1] [providerId:4] [issuerEventId:4] [issuerCalendarId:4] [startTime:4] [type:1] [name:-1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_CALENDAR_COMMON_PLUGIN_CALENDAR_COMMON_LOAD_SIMPLE_SPECIAL_DAYS
plugin calendar-common load-simple-special-days [index:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_CALENDAR_COMMON_PLUGIN_CALENDAR_COMMON_PRINT_DAYS
plugin calendar-common print days
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_CALENDAR_COMMON_PLUGIN_CALENDAR_COMMON_PRINT_SEASONS
plugin calendar-common print seasons
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_CALENDAR_COMMON_PLUGIN_CALENDAR_COMMON_PRINT_SPECIAL_DAYS
plugin calendar-common print special-days
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_CALENDAR_COMMON_PLUGIN_CALENDAR_COMMON_PRINT_SUMMARY
plugin calendar-common print summary
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_CALENDAR_COMMON_PLUGIN_CALENDAR_COMMON_PRINT_WEEKS
plugin calendar-common print weeks
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_CALENDAR_COMMON_PLUGIN_CALENDAR_COMMON_SELECT
plugin calendar-common select [index:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_CALENDAR_COMMON_PLUGIN_CALENDAR_COMMON_SET_CAL_INFO
plugin calendar-common set-cal-info [index:1] [providerId:4] [issuerEventId:4] [calId:4] [startTime:4] [calType:1] [calName:-1] [numberOfSeasons:1] [numberOfWeekProfiles:1] [numberOfDayProfiles:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_CALENDAR_COMMON_PLUGIN_CALENDAR_COMMON_SET_DAY_PROF_INFO
plugin calendar-common set-day-prof-info [index:1] [dayId:1] [entryId:1] [minutesFromMidnight:2] [data:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_CALENDAR_COMMON_PLUGIN_CALENDAR_COMMON_SET_SEASONS_INFO
plugin calendar-common set-seasons-info [index:1] [weekId:1] [startDate:4] [weekIdRef:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_CALENDAR_COMMON_PLUGIN_CALENDAR_COMMON_SET_WEEK_PROF_INFO
plugin calendar-common set-week-prof-info [index:1] [weekId:1] [dayIdRefMon:1] [dayIdRefTue:1] [dayIdRefWed:1] [dayIdRefThu:1] [dayIdRefFri:1] [dayIdRefSat:1] [dayIdRefSun:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_CALENDAR_COMMON_PLUGIN_CALENDAR_COMMON_TEST_INIT
plugin calendar-common test-init