Informational#
The Informational command set provides commands for displaying information about the device. These commands include things like printing out the attribute tablerr
Macros#
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_INFO_DEBUGPRINT_ALL_OFF
debugprint all_off
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_INFO_DEBUGPRINT_ALL_ON
debugprint all_on
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_INFO_DEBUGPRINT_OFF
debugprint off [area:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_INFO_DEBUGPRINT_ON
debugprint on [area:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_INFO_DEBUGPRINT_STATUS
debugprint status
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_INFO_HELP
help
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_INFO_INFO
info
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_INFO_LIBS
libs
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_INFO_OPTION_BINDING_TABLE_PRINT
option binding-table print
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_INFO_OPTION_PRINT_RX_MSGS_DISABLE
option print-rx-msgs disable
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_INFO_OPTION_PRINT_RX_MSGS_ENABLE
option print-rx-msgs enable
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_INFO_PRINT_ATTR
print attr
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_INFO_PRINT_ENTROPY_SOURCE
print entropy source
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_INFO_PRINT_TIME
print time
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_INFO_VERSION
version