Plugin Commands: Sub-GHz Server#

The Sub-GHz commands provide commands for sub-GHz duty cycle, power management and frequency agility.

Macros#

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_SUB_GHZ_SERVER_PLUGIN_SUB_GHZ_CHANNEL_CHANGE_PRINT

plugin sub-ghz channel-change print

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_SUB_GHZ_SERVER_PLUGIN_SUB_GHZ_CHANNEL_CHANGE_SET

plugin sub-ghz channel-change set [value:4]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_SUB_GHZ_SERVER_PLUGIN_SUB_GHZ_CHANNEL_MASK_PRINT

plugin sub-ghz channel-mask print

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_SUB_GHZ_SERVER_PLUGIN_SUB_GHZ_CHANNEL_MASK_SET

plugin sub-ghz channel-mask set [mask1:4] [mask2:4] [mask3:4] [mask4:4]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_SUB_GHZ_SERVER_PLUGIN_SUB_GHZ_CLIENT_STATUS

plugin sub-ghz client-status [nodeId:2]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_SUB_GHZ_SERVER_PLUGIN_SUB_GHZ_LIMITS_PRINT

plugin sub-ghz limits print

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_SUB_GHZ_SERVER_PLUGIN_SUB_GHZ_LIMITS_SET

plugin sub-ghz limits set [limited:2] [critical:2] [suspended:2]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_SUB_GHZ_SERVER_PLUGIN_SUB_GHZ_SUSPEND_ZCL_MESSAGES

plugin sub-ghz suspend-zcl-messages [nodeId:2] [ep:1] [period:1]