Cluster Commands: Level Control#

This group describes the CLI commands for the Level Control cluster. Listed below is a description of the cluster: Attributes and commands for controlling devices that can be set to a level between fully 'On' and fully 'Off.'

Macros#

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_LEVEL_CONTROL_MV_TO_LEVEL

zcl level-control mv-to-level [level:1] [transitionTime:2] [optionMask:1] [optionOverride:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_LEVEL_CONTROL_MOVE

zcl level-control move [moveMode:1] [rate:1] [optionMask:1] [optionOverride:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_LEVEL_CONTROL_STEP

zcl level-control step [stepMode:1] [stepSize:1] [transitionTime:2] [optionMask:1] [optionOverride:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_LEVEL_CONTROL_STOP

zcl level-control stop [optionMask:1] [optionOverride:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_LEVEL_CONTROL_O_MV_TO_LEVEL

zcl level-control o-mv-to-level [level:1] [transitionTime:2]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_LEVEL_CONTROL_O_MOVE

zcl level-control o-move [moveMode:1] [rate:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_LEVEL_CONTROL_O_STEP

zcl level-control o-step [stepMode:1] [stepSize:1] [transitionTime:2]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_LEVEL_CONTROL_O_STOP

zcl level-control o-stop

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_LEVEL_CONTROL_MV_TO_CLOSEST_FREQ

zcl level-control mv-to-closest-freq [frequency:2]