Cluster Commands: Messaging#
This group describes the CLI commands for the Messaging cluster. Listed below is a description of the cluster: This cluster provides an interface for passing text messages between SE devices.
Macros#
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_MESSAGING_DISP
zcl msg disp [messageId:4] [messageControl:1] [startTime:4] [durationInMinutes:2] [message:-1] [optionalExtendedMessageControl:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_MESSAGING_CANCEL
zcl msg cancel [messageId:4] [messageControl:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_MESSAGING_DISP_PROTD
zcl msg disp-protd [messageId:4] [messageControl:1] [startTime:4] [durationInMinutes:2] [message:-1] [optionalExtendedMessageControl:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_MESSAGING_X_ALL
zcl msg x-all [implementationDateTime:4]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_MESSAGING_GET
zcl msg get
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_MESSAGING_CONFIRM
zcl msg confirm [messageId:4] [confirmationTime:4] [messageConfirmationControl:1] [messageResponse:-1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_MESSAGING_GET_MSG_X
zcl msg get-msg-x [earliestImplementationTime:4]