Plugin Commands: OTA Client#

The OTA Client plugin provides Over-the-air commands for upgrading firmware and downloading specific files on the client side.

Macros#

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_OTA_CLIENT_PLUGIN_OTA_CLIENT_BLOCK_TEST

plugin ota-client block-test

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_OTA_CLIENT_PLUGIN_OTA_CLIENT_BOOTLOAD

plugin ota-client bootload [index:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_OTA_CLIENT_PLUGIN_OTA_CLIENT_DISABLE_DOWNGRADES

plugin ota-client disable-downgrades

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_OTA_CLIENT_PLUGIN_OTA_CLIENT_ENABLE_DOWNGRADES

plugin ota-client enable-downgrades

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_OTA_CLIENT_PLUGIN_OTA_CLIENT_INFO

plugin ota-client info

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_OTA_CLIENT_PLUGIN_OTA_CLIENT_PAGE_REQUEST

plugin ota-client page-request [pageRequest:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_OTA_CLIENT_PLUGIN_OTA_CLIENT_PAUSE_AT

plugin ota-client pause-at [stopDownloadPercentage:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_OTA_CLIENT_PLUGIN_OTA_CLIENT_START

plugin ota-client start

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_OTA_CLIENT_PLUGIN_OTA_CLIENT_STATUS

plugin ota-client status

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_OTA_CLIENT_PLUGIN_OTA_CLIENT_STOP

plugin ota-client stop

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_OTA_CLIENT_PLUGIN_OTA_CLIENT_UPGRADE_REQUEST

plugin ota-client upgrade-request

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_OTA_CLIENT_PLUGIN_OTA_CLIENT_VERIFY

plugin ota-client verify [index:1]