Plugin Commands: GBCS Device Log#

The gbcs-device-log plugin contributes several CLI commands to the application framework to be used in configuring and managing the GBCS Device Log.

Macros#

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_GBCS_DEVICE_LOG_PLUGIN_GBCS_DEVICE_LOG_CLEAR

plugin gbcs-device-log clear

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_GBCS_DEVICE_LOG_PLUGIN_GBCS_DEVICE_LOG_COUNT

plugin gbcs-device-log count

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_GBCS_DEVICE_LOG_PLUGIN_GBCS_DEVICE_LOG_EXISTS

plugin gbcs-device-log exists [deviceId:8] [deviceType:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_GBCS_DEVICE_LOG_PLUGIN_GBCS_DEVICE_LOG_FILL

plugin gbcs-device-log fill

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_GBCS_DEVICE_LOG_PLUGIN_GBCS_DEVICE_LOG_GET

plugin gbcs-device-log get [deviceId:8]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_GBCS_DEVICE_LOG_PLUGIN_GBCS_DEVICE_LOG_IS_SLEEPY

plugin gbcs-device-log is-sleepy [deviceType:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_GBCS_DEVICE_LOG_PLUGIN_GBCS_DEVICE_LOG_PRINT

plugin gbcs-device-log print

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_GBCS_DEVICE_LOG_PLUGIN_GBCS_DEVICE_LOG_REMOVE

plugin gbcs-device-log remove [deviceId:8]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_GBCS_DEVICE_LOG_PLUGIN_GBCS_DEVICE_LOG_RESET

plugin gbcs-device-log reset

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_GBCS_DEVICE_LOG_PLUGIN_GBCS_DEVICE_LOG_STORE

plugin gbcs-device-log store [deviceId:8] [deviceType:1]