You are viewing documentation for version:
Security#
The Security command set includes all of the commands related to security configuration on the device.
Macros#
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SECURITY_CHANGEKEY_LINK
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SECURITY_CHANGEKEY_NETWORK
changekey network [key:-1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SECURITY_KEYS_CLEAR
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SECURITY_KEYS_DELETE
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SECURITY_KEYS_PRINT
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SECURITY_OPTION_INSTALL_CODE
option install-code [keyTableIndex:1] [ieeeAddress:8] [installCode:-1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SECURITY_OPTION_LINK
option link [keyTableIndex:1] [ieeeAddress:8] [linkKey:-1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SECURITY_OPTION_REGISTER
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SECURITY_OPTION_SECURITY_APS_OFF
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SECURITY_OPTION_SECURITY_APS_ON
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SECURITY_OPTION_SECURITY_SET_ALLOW_TRUST_CENTER_REJOIN_USING_WELL_KNOWN_KEY
option security set-allow-trust-center-rejoin-using-well-known-key [allowTrustCenterRejoinUsingWellKnownKey:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SECURITY_OPTION_SECURITY_SET_ALLOW_TRUST_CENTER_REJOIN_USING_WELL_KNOWN_KEY_TIMEOUT
option security set-allow-trust-center-rejoin-using-well-known-key-timeout [trustCenterRejoinUsingWellKnownKeyTimeout:2]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SECURITY_OPTION_SECURITY_SET_KEY_REQUEST_POLICY
option security set-key-request-policy [tcLinkKeyRequestPolicy:1] [appLinkKeyRequestPolicy:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SECURITY_SECURITY_MFG_TOKEN_GET
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_SECURITY_SECURITY_MFG_TOKEN_SET
security mfg-token set [magicNumber:4] [value:2]
#define
EMBER_AF_DOXYGEN_CLI__SECURITY_MFG_TOKEN_COMMANDS
Commands used for security.