Plugin Commands: Coexistence#
The coexistence commands allow you run-time reconfigure coexistence PTA
Macros#
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COEXISTENCE_PLUGIN_COEXISTENCE_GET_ACTIVE_PHY
plugin coexistence get-active-phy
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COEXISTENCE_PLUGIN_COEXISTENCE_GET_DP_STATE
plugin coexistence get-dp-state
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COEXISTENCE_PLUGIN_COEXISTENCE_GET_GPIO_INPUT
plugin coexistence get-gpio-input [gpioIndex:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COEXISTENCE_PLUGIN_COEXISTENCE_GET_PHY_STATE
plugin coexistence get-phy-state
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COEXISTENCE_PLUGIN_COEXISTENCE_GET_PTA_OPTIONS
plugin coexistence get-pta-options
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COEXISTENCE_PLUGIN_COEXISTENCE_GET_PTA_STATE
plugin coexistence get-pta-state
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COEXISTENCE_PLUGIN_COEXISTENCE_GET_PWM_STATE
plugin coexistence get-pwm-state
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COEXISTENCE_PLUGIN_COEXISTENCE_RESET_COUNTERS
plugin coexistence reset-counters
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COEXISTENCE_PLUGIN_COEXISTENCE_RESULT_COUNTERS
plugin coexistence result-counters
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COEXISTENCE_PLUGIN_COEXISTENCE_SET_DP_STATE
plugin coexistence set-dp-state [pulseWidth:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COEXISTENCE_PLUGIN_COEXISTENCE_SET_GPIO_INPUT
plugin coexistence set-gpio-input [gpioIndex:1] [enabled:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COEXISTENCE_PLUGIN_COEXISTENCE_SET_PHY_STATE
plugin coexistence set-phy-state [timeout:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COEXISTENCE_PLUGIN_COEXISTENCE_SET_PTA_OPTIONS
plugin coexistence set-pta-options [state:4]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COEXISTENCE_PLUGIN_COEXISTENCE_SET_PTA_STATE
plugin coexistence set-pta-state [state:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_COEXISTENCE_PLUGIN_COEXISTENCE_SET_PWM_STATE
plugin coexistence set-pwm-state [pwmPeriod_halfms:1] [pwmPulse_DC:1] [pwmPriority:1]