ZigBee Device Object Commands (ZDO)#

Commands related to the management of a ZigBee device including device discovery and commissioning.

Macros#

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_ZDO_ZDO_ACTIVE

zdo active [nodeId:2]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_ZDO_ZDO_BIND

zdo bind [destination:2] [source Endpoint:1] [destEndpoint:1] [cluster:2] [remoteEUI64:8] [destEUI64:8]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_ZDO_ZDO_IEEE

zdo ieee [nodeId:2]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_ZDO_ZDO_IN_CL_LIST_ADD

zdo in-cl-list add [clusterId:2]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_ZDO_ZDO_IN_CL_LIST_CLEAR

zdo in-cl-list clear

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_ZDO_ZDO_LEAVE

zdo leave [target:2] [removeChildren:1] [rejoin:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_ZDO_ZDO_MATCH

zdo match [nodeId:2] [profile:2]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_ZDO_ZDO_MGMT_BIND

zdo mgmt-bind [target:2] [startIndex:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_ZDO_ZDO_MGMT_LQI

zdo mgmt-lqi [target:2] [startIndex:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_ZDO_ZDO_NODE

zdo node [target:2]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_ZDO_ZDO_NWK

zdo nwk [ieee:8]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_ZDO_ZDO_NWK_UPD_CHAN

zdo nwk-upd chan [channel:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_ZDO_ZDO_NWK_UPD_CHAN_PG

zdo nwk-upd chanPg [channel:1] [page:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_ZDO_ZDO_NWK_UPD_SCAN

zdo nwk-upd scan [targetNodeId:2] [scanDuration:1] [scanCount:2]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_ZDO_ZDO_NWK_UPD_SCAN_CHAN_MASK

zdo nwk-upd scan-chan-mask [targetNodeId:2] [scanDuration:1] [scanCount:2] [channelMask:4]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_ZDO_ZDO_NWK_UPD_SET

zdo nwk-upd set [nwkMgrId:2] [channelMask:4]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_ZDO_ZDO_OUT_CL_LIST_ADD

zdo out-cl-list add [clusterId:2]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_ZDO_ZDO_OUT_CL_LIST_CLEAR

zdo out-cl-list clear

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_ZDO_ZDO_POWER

zdo power [target:2]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_ZDO_ZDO_ROUTE

zdo route [target:2] [index:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_ZDO_ZDO_SIMPLE

zdo simple [dest:2] [targetEndpoint:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_ZDO_ZDO_UNBIND_GROUP

zdo unbind group [target:2] [source eui64:8] [source endpoint:1] [clusterID:2] [groupAddress:2]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_ZDO_ZDO_UNBIND_UNICAST

zdo unbind unicast [target:2] [source eui64:8] [source endpoint:1] [clusterID:2] [destinationEUI64:8] [destEndpoint:1]