Plugin Commands: Demand Response and Load Control Server#

The drlc-server plugin contributes CLI commands to the application framework to be used for constructing demand response load control commands on the server side.

Macros#

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DRLC_SERVER_PLUGIN_DRLC_SERVER_CSLCE

plugin drlc-server cslce [endpoint:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DRLC_SERVER_PLUGIN_DRLC_SERVER_LCE_SCHEDULE_MAND

plugin drlc-server lce-schedule-mand [endpoint:1] [index:1] [eventId:4] [deviceClass:2] [utilityEnrollmentGroup:1] [startTime:4] [duration:2] [criticalityLevel:1] [eventControl:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DRLC_SERVER_PLUGIN_DRLC_SERVER_PRINT

plugin drlc-server print [endpoint:1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DRLC_SERVER_PLUGIN_DRLC_SERVER_SLCE

plugin drlc-server slce [endpoint:1] [index:1] [length:1] [event:-1]

#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DRLC_SERVER_PLUGIN_DRLC_SERVER_SSLCE

plugin drlc-server sslce [nodeId:2] [srcEndpoint:1] [dstEndpoint:1] [index:1]