Plugin Commands: Network Creator#
Commands pertaining to network creation with the Network Creator plugin.
Macros#
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_NETWORK_CREATOR_PLUGIN_NETWORK_CREATOR_FORM
plugin network-creator form [useCentralizedSecurity:1] [panId:2] [radioTxPower:1] [channel:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_NETWORK_CREATOR_PLUGIN_NETWORK_CREATOR_MASK_ADD
plugin network-creator mask add [mask:1] [channel:4]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_NETWORK_CREATOR_PLUGIN_NETWORK_CREATOR_MASK_SET
plugin network-creator mask set [mask:1] [newChannelMask:4]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_NETWORK_CREATOR_PLUGIN_NETWORK_CREATOR_MASK_SUBTRACT
plugin network-creator mask subtract [mask:1] [channel:4]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_NETWORK_CREATOR_PLUGIN_NETWORK_CREATOR_START
plugin network-creator start [useCentralizedSecurity:1]
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_NETWORK_CREATOR_PLUGIN_NETWORK_CREATOR_STATUS
plugin network-creator status
#define
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_NETWORK_CREATOR_PLUGIN_NETWORK_CREATOR_STOP
plugin network-creator stop