USART - Synchronous/Asynchronous Serial
Description
Universal Synchronous/Asynchronous Receiver/Transmitter Peripheral API.
The Universal Synchronous/Asynchronous Receiver/Transmitter (USART) is a very flexible serial I/O module. It supports full duplex asynchronous UART communication as well as RS-485, SPI, MicroWire, and 3-wire. It can also interface with ISO7816 Smart-Cards, and IrDA devices.
The USART has a wide selection of operating modes, frame formats, and baud rates. All features are supported through the API of this module.
Triple buffering and DMA support makes high data-rates possible with minimal CPU intervention. It is possible to transmit and receive large frames while the MCU remains in EM1 Sleep.
This module does not support DMA configuration. The UARTDRV and SPIDRV drivers provide full support for DMA and more.
The following steps are necessary for basic operation:
Clock enable:
To initialize the USART for asynchronous operation (e.g., UART):
To initialize the USART for synchronous operation (e.g., SPI):
After pins are assigned for the application/board, enable pins at the desired location. Available locations can be obtained from the Pin Definitions section in the data sheet.