USART_InitAsync_TypeDef Struct Reference

Asynchronous mode initialization structure.

#include <em_usart.h>

Data Fields

USART_Enable_TypeDef enable
Specifies whether TX and/or RX is enabled when initialization is completed.
uint32_t refFreq
USART/UART reference clock assumed when configuring baud rate setup.
uint32_t baudrate
Desired baud rate.
USART_OVS_TypeDef oversampling
Oversampling used.
USART_Databits_TypeDef databits
Number of data bits in frame.
USART_Parity_TypeDef parity
Parity mode to use.
USART_Stopbits_TypeDef stopbits
Number of stop bits to use.
bool mvdis
Majority Vote Disable for 16x, 8x and 6x oversampling modes.
bool prsRxEnable
Enable USART Rx via PRS.
USART_PRS_Channel_t prsRxCh
Select PRS channel for USART Rx.
bool