VERSIONEMLIB

Detailed Description

Version API.

Macros specifying the emlib and CMSIS version.

Macros

#define _CMSIS_VERSION 4.5.0
#define _CMSIS_VERSION_MAJOR 4
#define _CMSIS_VERSION_MINOR 5
#define _CMSIS_VERSION_PATCH 0
#define _EMLIB_VERSION 5.4.0
#define _EMLIB_VERSION_MAJOR 5
#define _EMLIB_VERSION_MINOR 4
#define _EMLIB_VERSION_PATCH 0

Macro Definition Documentation

#define _CMSIS_VERSION   4.5.0

Version number of targeted CMSIS package.

Definition at line 73 of file em_version.h .

#define _CMSIS_VERSION_MAJOR   4

Major version of CMSIS.

Definition at line 77 of file em_version.h .

#define _CMSIS_VERSION_MINOR   5

Minor version of CMSIS.

Definition at line 80 of file em_version.h .

#define _CMSIS_VERSION_PATCH   0

Patch revision of CMSIS.

Definition at line 83 of file em_version.h .

#define _EMLIB_VERSION   5.4.0

Version number of emlib peripheral API.

Definition at line 57 of file em_version.h .

#define _EMLIB_VERSION_MAJOR   5

Major version of emlib. Bumped when incompatible API changes introduced.

Definition at line 61 of file em_version.h .

#define _EMLIB_VERSION_MINOR   4

Minor version of emlib. Bumped when functionality is added in a backwards- compatible manner.

Definition at line 65 of file em_version.h .

#define _EMLIB_VERSION_PATCH   0

Patch revision of emlib. Bumped when adding backwards-compatible bug fixes.

Definition at line 69 of file em_version.h .