LEUART_Init_TypeDef Struct ReferenceEMLIB > LEUART

Init structure.

Definition at line 99 of file em_leuart.h .

#include < em_leuart.h >

Data Fields

uint32_t baudrate
LEUART_Databits_TypeDef databits
LEUART_Enable_TypeDef enable
LEUART_Parity_TypeDef parity
uint32_t refFreq
LEUART_Stopbits_TypeDef stopbits

Field Documentation

uint32_t LEUART_Init_TypeDef::baudrate

Desired baudrate.

Definition at line 110 of file em_leuart.h .

Referenced by BSP_BccInit() , LEUART_Init() , RETARGET_SerialInit() , and UARTDRV_InitLeuart() .

LEUART_Databits_TypeDef LEUART_Init_TypeDef::databits

Number of databits in frame.

Definition at line 113 of file em_leuart.h .

Referenced by LEUART_Init() , and UARTDRV_InitLeuart() .

LEUART_Enable_TypeDef LEUART_Init_TypeDef::enable

Specifies whether TX and/or RX shall be enabled when init completed.

Definition at line 101 of file em_leuart.h .

Referenced by LEUART_Init() , RETARGET_SerialInit() , and UARTDRV_InitLeuart() .

LEUART_Parity_TypeDef LEUART_Init_TypeDef::parity

Parity mode to use.

Definition at line 116 of file em_leuart.h .

Referenced by LEUART_Init() , and UARTDRV_InitLeuart() .

uint32_t LEUART_Init_TypeDef::refFreq

LEUART reference clock assumed when configuring baudrate setup. Set it to 0 if currently configurated reference clock shall be used.

Definition at line 107 of file em_leuart.h .

Referenced by LEUART_Init() .

LEUART_Stopbits_TypeDef LEUART_Init_TypeDef::stopbits

Number of stopbits to use.

Definition at line 119 of file em_leuart.h .

Referenced by LEUART_Init() , and UARTDRV_InitLeuart() .


The documentation for this struct was generated from the following file:
  • C:/repos/embsw_super_h1/platform/emlib/inc/ em_leuart.h