EZR32LG330F256R69Devices
         Modules | 
       |
| EZR32LG330F256R69 Alternate Function | |
| EZR32LG330F256R69 Bit Fields | |
| EZR32LG330F256R69 Core | |
| 
         Processor and Core Peripheral Section.
          | 
       |
| EZR32LG330F256R69 Part | |
| EZR32LG330F256R69 Peripheral Declarations | |
| EZR32LG330F256R69 Peripheral Memory Map | |
| EZR32LG330F256R69 Peripheral TypeDefs | |
| 
         Device Specific Peripheral Register Structures.
          | 
       |
         Macros | 
       |
| #define | SET_BIT_FIELD (REG, MASK, VALUE, OFFSET) REG = ((REG) &~(MASK)) | (((VALUE) << (OFFSET)) & (MASK)); | 
| 
         Set the value of a bit field within a register.
          | 
       |
         Typedefs | 
       |
| typedef enum IRQn | IRQn_Type | 
         Enumerations | 
       |
| enum | 
         
          IRQn
         
         {
          NonMaskableInt_IRQn = -14, HardFault_IRQn = -13, MemoryManagement_IRQn = -12, BusFault_IRQn = -11, UsageFault_IRQn = -10, SVCall_IRQn = -5, DebugMonitor_IRQn = -4, PendSV_IRQn = -2, SysTick_IRQn = -1, DMA_IRQn = 0, GPIO_EVEN_IRQn = 1, TIMER0_IRQn = 2, USARTRF0_RX_IRQn = 3, USARTRF0_TX_IRQn = 4, USB_IRQn = 5, ACMP0_IRQn = 6, ADC0_IRQn = 7, DAC0_IRQn = 8, I2C0_IRQn = 9, I2C1_IRQn = 10, GPIO_ODD_IRQn = 11, TIMER1_IRQn = 12, TIMER2_IRQn = 13, TIMER3_IRQn = 14, USART1_RX_IRQn = 15, USART1_TX_IRQn = 16, LESENSE_IRQn = 17, USART2_RX_IRQn = 18, USART2_TX_IRQn = 19, UART0_RX_IRQn = 20, UART0_TX_IRQn = 21, UART1_RX_IRQn = 22, UART1_TX_IRQn = 23, LEUART0_IRQn = 24, LEUART1_IRQn = 25, LETIMER0_IRQn = 26, PCNT0_IRQn = 27, PCNT1_IRQn = 28, PCNT2_IRQn = 29, RTC_IRQn = 30, BURTC_IRQn = 31, CMU_IRQn = 32, VCMP_IRQn = 33, MSC_IRQn = 35, AES_IRQn = 36, EMU_IRQn = 38 }  | 
       
Macro Definition Documentation
| #define SET_BIT_FIELD | ( | 
           
            REG,
           
           | 
         |
           
            MASK,
           
           | 
         |||
           
            VALUE,
           
           | 
         |||
           
            OFFSET
           
           | 
         |||
| ) | REG = ((REG) &~(MASK)) | (((VALUE) << (OFFSET)) & (MASK)); | 
Set the value of a bit field within a register.
- Parameters
 - 
         
REGThe register to update MASKThe mask for the bit field to update VALUEThe value to write to the bit field OFFSETThe number of bits that the field is offset within the register. 0 (zero) means LSB.  
        Definition at line
        
         493
        
        of file
        
         ezr32lg330f256r69.h
        
        .
       
Typedef Documentation
Enumeration Type Documentation
| enum IRQn | 
Interrupt Number Definition
        Definition at line
        
         58
        
        of file
        
         ezr32lg330f256r69.h
        
        .