CAN_MIR_TypeDef Struct ReferenceDevicesDevices > | CAN
CAN_MIR CAN MIR Register
.
Definition at line
46
of file
efm32gg12b_can_mir.h
.
#include <
efm32gg12b_can_mir.h
>
Data Fields |
|
| __IOM uint32_t | ARB |
| __IOM uint32_t | CMDMASK |
| __IOM uint32_t | CMDREQ |
| __IOM uint32_t | CTRL |
| __IOM uint32_t | DATAH |
| __IOM uint32_t | DATAL |
| __IOM uint32_t | MASK |
| uint32_t | RESERVED0 [1U] |
Field Documentation
| __IOM uint32_t CAN_MIR_TypeDef::ARB |
Interface Arbitration Register
Definition at line
49
of file
efm32gg12b_can_mir.h
.
Referenced by CAN_AbortSendMessage() , CAN_ConfigureMessageObject() , CAN_Reset() , CAN_ResetMessages() , CAN_SendMessage() , and CAN_SetIdAndFilter() .
| __IOM uint32_t CAN_MIR_TypeDef::CMDMASK |
Interface Command Mask Register
Definition at line
47
of file
efm32gg12b_can_mir.h
.
Referenced by CAN_AbortSendMessage() , CAN_ConfigureMessageObject() , CAN_MessageLost() , CAN_ReadMessage() , CAN_Reset() , CAN_ResetMessages() , CAN_SendMessage() , and CAN_SetIdAndFilter() .
| __IOM uint32_t CAN_MIR_TypeDef::CMDREQ |
Interface Command Request Register
Definition at line
53
of file
efm32gg12b_can_mir.h
.
Referenced by CAN_ReadyWait() , CAN_Reset() , and CAN_SendRequest() .
| __IOM uint32_t CAN_MIR_TypeDef::CTRL |
Interface Message Control Register
Definition at line
50
of file
efm32gg12b_can_mir.h
.
Referenced by CAN_ConfigureMessageObject() , CAN_MessageLost() , CAN_ReadMessage() , CAN_Reset() , CAN_ResetMessages() , CAN_SendMessage() , and CAN_SetIdAndFilter() .
| __IOM uint32_t CAN_MIR_TypeDef::DATAH |
Interface Data B Register
Definition at line
52
of file
efm32gg12b_can_mir.h
.
Referenced by CAN_ReadMessage() , CAN_Reset() , CAN_ResetMessages() , and CAN_WriteData() .
| __IOM uint32_t CAN_MIR_TypeDef::DATAL |
Interface Data a Register
Definition at line
51
of file
efm32gg12b_can_mir.h
.
Referenced by CAN_ReadMessage() , CAN_Reset() , CAN_ResetMessages() , and CAN_WriteData() .
| __IOM uint32_t CAN_MIR_TypeDef::MASK |
Interface Mask Register
Definition at line
48
of file
efm32gg12b_can_mir.h
.
Referenced by CAN_Reset() , CAN_ResetMessages() , and CAN_SetIdAndFilter() .
| uint32_t CAN_MIR_TypeDef::RESERVED0[1U] |
Reserved future
Definition at line
54
of file
efm32gg12b_can_mir.h
.
The documentation for this struct was generated from the following file:
-
C:/repos/super_h1/platform/Device/SiliconLabs/EFM32GG12B/Include/
efm32gg12b_can_mir.h