LCD_TypeDef Struct ReferenceDevices > LCD
LCD Register Declaration
Definition at line
48
of file
efm32gg12b_lcd.h
.
#include <
efm32gg12b_lcd.h
>
Data Fields |
|
| __IOM uint32_t | AREGA |
| __IOM uint32_t | AREGB |
| __IOM uint32_t | BACTRL |
| __IOM uint32_t | BIASCTRL |
| __IOM uint32_t | CTRL |
| __IOM uint32_t | DISPCTRL |
| __IOM uint32_t | FRAMERATE |
| __IOM uint32_t | FREEZE |
| __IOM uint32_t | IEN |
| __IM uint32_t | IF |
| __IOM uint32_t | IFC |
| __IOM uint32_t | IFS |
| uint32_t | RESERVED0 [1U] |
| uint32_t | RESERVED1 [3U] |
| uint32_t | RESERVED2 [16U] |
| uint32_t | RESERVED3 [10U] |
| __IOM uint32_t | SEGD0H |
| __IOM uint32_t | SEGD0L |
| __IOM uint32_t | SEGD1H |
| __IOM uint32_t | SEGD1L |
| __IOM uint32_t | SEGD2H |
| __IOM uint32_t | SEGD2L |
| __IOM uint32_t | SEGD3H |
| __IOM uint32_t | SEGD3L |
| __IOM uint32_t | SEGD4H |
| __IOM uint32_t | SEGD4L |
| __IOM uint32_t | SEGD5H |
| __IOM uint32_t | SEGD5L |
| __IOM uint32_t | SEGD6H |
| __IOM uint32_t | SEGD6L |
| __IOM uint32_t | SEGD7H |
| __IOM uint32_t | SEGD7L |
| __IOM uint32_t | SEGEN |
| __IOM uint32_t | SEGEN2 |
| __IM uint32_t | STATUS |
| __IM uint32_t | SYNCBUSY |
Field Documentation
| __IOM uint32_t LCD_TypeDef::AREGA |
Animation Register a
Definition at line
54
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::AREGB |
Animation Register B
Definition at line
55
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::BACTRL |
Blink and Animation Control Register
Definition at line
52
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::BIASCTRL |
Analog BIAS Control
Definition at line
62
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::CTRL |
Control Register
Definition at line
49
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::DISPCTRL |
Display Control Register
Definition at line
50
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::FRAMERATE |
Frame Rate
Definition at line
85
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::FREEZE |
Freeze Register
Definition at line
82
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::IEN |
Interrupt Enable Register
Definition at line
59
of file
efm32gg12b_lcd.h
.
| __IM uint32_t LCD_TypeDef::IF |
Interrupt Flag Register
Definition at line
56
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::IFC |
Interrupt Flag Clear Register
Definition at line
58
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::IFS |
Interrupt Flag Set Register
Definition at line
57
of file
efm32gg12b_lcd.h
.
| uint32_t LCD_TypeDef::RESERVED0[1U] |
Reserved for future use
Definition at line
61
of file
efm32gg12b_lcd.h
.
| uint32_t LCD_TypeDef::RESERVED1[3U] |
Reserved for future use
Definition at line
64
of file
efm32gg12b_lcd.h
.
| uint32_t LCD_TypeDef::RESERVED2[16U] |
Reserved for future use
Definition at line
81
of file
efm32gg12b_lcd.h
.
| uint32_t LCD_TypeDef::RESERVED3[10U] |
Reserved for future use
Definition at line
84
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD0H |
Segment Data High Register 0
Definition at line
69
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD0L |
Segment Data Low Register 0
Definition at line
65
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD1H |
Segment Data High Register 1
Definition at line
70
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD1L |
Segment Data Low Register 1
Definition at line
66
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD2H |
Segment Data High Register 2
Definition at line
71
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD2L |
Segment Data Low Register 2
Definition at line
67
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD3H |
Segment Data High Register 3
Definition at line
72
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD3L |
Segment Data Low Register 3
Definition at line
68
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD4H |
Segment Data High Register 4
Definition at line
77
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD4L |
Segment Data Low Register 4
Definition at line
73
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD5H |
Segment Data High Register 5
Definition at line
78
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD5L |
Segment Data Low Register 5
Definition at line
74
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD6H |
Segment Data High Register 6
Definition at line
79
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD6L |
Segment Data Low Register 6
Definition at line
75
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD7H |
Segment Data High Register 7
Definition at line
80
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGD7L |
Segment Data Low Register 7
Definition at line
76
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGEN |
Segment Enable Register
Definition at line
51
of file
efm32gg12b_lcd.h
.
| __IOM uint32_t LCD_TypeDef::SEGEN2 |
Segment Enable (32 to 39)
Definition at line
86
of file
efm32gg12b_lcd.h
.
| __IM uint32_t LCD_TypeDef::STATUS |
Status Register
Definition at line
53
of file
efm32gg12b_lcd.h
.
| __IM uint32_t LCD_TypeDef::SYNCBUSY |
Synchronization Busy Register
Definition at line
83
of file
efm32gg12b_lcd.h
.
The documentation for this struct was generated from the following file:
-
C:/repos/super_h1/platform/Device/SiliconLabs/EFM32GG12B/Include/
efm32gg12b_lcd.h