PDM_TypeDef Struct ReferenceDevices > PDM
PDM Register Declaration
Definition at line
48
of file
efm32gg12b_pdm.h
.
#include <
efm32gg12b_pdm.h
>
Data Fields |
|
| __IOM uint32_t | CFG0 |
| __IOM uint32_t | CFG1 |
| __IOM uint32_t | CMD |
| __IOM uint32_t | CTRL |
| __IOM uint32_t | EN |
| __IOM uint32_t | IEN |
| __IM uint32_t | IF |
| __IOM uint32_t | IFC |
| __IOM uint32_t | IFS |
| __IM uint32_t | IPVERSION |
| uint32_t | RESERVED0 [1U] |
| uint32_t | RESERVED1 [7U] |
| uint32_t | RESERVED2 [1U] |
| __IOM uint32_t | ROUTELOC0 |
| __IOM uint32_t | ROUTELOC1 |
| __IOM uint32_t | ROUTEPEN |
| __IM uint32_t | RXDATA |
| __IM uint32_t | STATUS |
| __IM uint32_t | SYNCBUSY |
Field Documentation
| __IOM uint32_t PDM_TypeDef::CFG0 |
PDM Core Configuration Register0
Definition at line
54
of file
efm32gg12b_pdm.h
.
Referenced by PDM_Init() , and PDM_Reset() .
| __IOM uint32_t PDM_TypeDef::CFG1 |
PDM Core Configuration Register1
Definition at line
55
of file
efm32gg12b_pdm.h
.
Referenced by PDM_Init() , and PDM_Reset() .
| __IOM uint32_t PDM_TypeDef::CMD |
PDM Core Command Register
Definition at line
52
of file
efm32gg12b_pdm.h
.
Referenced by PDM_Clear() , PDM_FifoFlush() , PDM_Start() , and PDM_Stop() .
| __IOM uint32_t PDM_TypeDef::CTRL |
PDM Core Control Register
Definition at line
51
of file
efm32gg12b_pdm.h
.
Referenced by PDM_Init() , and PDM_Reset() .
| __IOM uint32_t PDM_TypeDef::EN |
PDM Module enable Register
Definition at line
50
of file
efm32gg12b_pdm.h
.
Referenced by PDM_Init() , and PDM_Reset() .
| __IOM uint32_t PDM_TypeDef::IEN |
Interrupt Enable Register
Definition at line
62
of file
efm32gg12b_pdm.h
.
Referenced by PDM_IntDisable() , PDM_IntEnable() , PDM_IntGetEnabled() , and PDM_Reset() .
| __IM uint32_t PDM_TypeDef::IF |
Interrupt Flag Register
Definition at line
59
of file
efm32gg12b_pdm.h
.
Referenced by PDM_IntGet() , and PDM_IntGetEnabled() .
| __IOM uint32_t PDM_TypeDef::IFC |
Interrupt Flag Clear Register
Definition at line
61
of file
efm32gg12b_pdm.h
.
Referenced by PDM_IntClear() , and PDM_Reset() .
| __IOM uint32_t PDM_TypeDef::IFS |
Interrupt Flag Set Register
Definition at line
60
of file
efm32gg12b_pdm.h
.
Referenced by PDM_IntSet() .
| __IM uint32_t PDM_TypeDef::IPVERSION |
IP Version ID
Definition at line
49
of file
efm32gg12b_pdm.h
.
| uint32_t PDM_TypeDef::RESERVED0[1U] |
Reserved for future use
Definition at line
56
of file
efm32gg12b_pdm.h
.
| uint32_t PDM_TypeDef::RESERVED1[7U] |
Reserved for future use
Definition at line
58
of file
efm32gg12b_pdm.h
.
| uint32_t PDM_TypeDef::RESERVED2[1U] |
Reserved for future use
Definition at line
66
of file
efm32gg12b_pdm.h
.
| __IOM uint32_t PDM_TypeDef::ROUTELOC0 |
| __IOM uint32_t PDM_TypeDef::ROUTELOC1 |
| __IOM uint32_t PDM_TypeDef::ROUTEPEN |
I/O LOCATION Enable Register
Definition at line
63
of file
efm32gg12b_pdm.h
.
Referenced by PDM_Reset() .
| __IM uint32_t PDM_TypeDef::RXDATA |
PDM Received Data Register
Definition at line
57
of file
efm32gg12b_pdm.h
.
Referenced by PDM_Rx() .
| __IM uint32_t PDM_TypeDef::STATUS |
PDM Status register
Definition at line
53
of file
efm32gg12b_pdm.h
.
Referenced by PDM_Rx() , and PDM_StatusGet() .
| __IM uint32_t PDM_TypeDef::SYNCBUSY |
Synchronization Busy Register
Definition at line
67
of file
efm32gg12b_pdm.h
.
Referenced by PDM_Clear() , PDM_FifoFlush() , PDM_Init() , PDM_Reset() , PDM_Start() , and PDM_Stop() .
The documentation for this struct was generated from the following file:
-
C:/repos/super_h1/platform/Device/SiliconLabs/EFM32GG12B/Include/
efm32gg12b_pdm.h