RNG Cryptographic
This module includes functions that generates cryptographic random numbers.
Functions | |
otError | otRandomCryptoFillBuffer (uint8_t *aBuffer, uint16_t aSize) |
This function fills a given buffer with cryptographically secure random bytes. |
Detailed Description
This module includes functions that generates cryptographic random numbers.
Function Documentation
◆ otRandomCryptoFillBuffer()
otError otRandomCryptoFillBuffer | ( | uint8_t * | aBuffer, |
uint16_t | aSize |
||
) |
This function fills a given buffer with cryptographically secure random bytes.
- Parameters
-
[out] aBuffer
A pointer to a buffer to fill with the random bytes. [in] aSize
Size of buffer (number of bytes to fill).