EFM32WG995F256Devices
Modules |
|
| EFM32WG995F256 Alternate Function | |
| EFM32WG995F256 Bit Fields | |
| EFM32WG995F256 Core | |
|
Processor and Core Peripheral Section.
|
|
| EFM32WG995F256 Part | |
| EFM32WG995F256 Peripheral Declarations | |
| EFM32WG995F256 Peripheral Memory Map | |
| EFM32WG995F256 Peripheral TypeDefs | |
|
Device Specific Peripheral Register Structures.
|
|
Macros |
|
| #define | SET_BIT_FIELD (REG, MASK, VALUE, OFFSET) REG = ((REG) &~(MASK)) | (((VALUE) << (OFFSET)) & (MASK)); |
|
Set the value of a bit field within a register.
|
|
Typedefs |
|
| typedef enum IRQn | IRQn_Type |
Enumerations |
|
| enum |
IRQn
{
NonMaskableInt_IRQn = -14, HardFault_IRQn = -13, MemoryManagement_IRQn = -12, BusFault_IRQn = -11, UsageFault_IRQn = -10, SVCall_IRQn = -5, DebugMonitor_IRQn = -4, PendSV_IRQn = -2, SysTick_IRQn = -1, DMA_IRQn = 0, GPIO_EVEN_IRQn = 1, TIMER0_IRQn = 2, USART0_RX_IRQn = 3, USART0_TX_IRQn = 4, USB_IRQn = 5, ACMP0_IRQn = 6, ADC0_IRQn = 7, DAC0_IRQn = 8, I2C0_IRQn = 9, I2C1_IRQn = 10, GPIO_ODD_IRQn = 11, TIMER1_IRQn = 12, TIMER2_IRQn = 13, TIMER3_IRQn = 14, USART1_RX_IRQn = 15, USART1_TX_IRQn = 16, LESENSE_IRQn = 17, USART2_RX_IRQn = 18, USART2_TX_IRQn = 19, UART0_RX_IRQn = 20, UART0_TX_IRQn = 21, UART1_RX_IRQn = 22, UART1_TX_IRQn = 23, LEUART0_IRQn = 24, LEUART1_IRQn = 25, LETIMER0_IRQn = 26, PCNT0_IRQn = 27, PCNT1_IRQn = 28, PCNT2_IRQn = 29, RTC_IRQn = 30, BURTC_IRQn = 31, CMU_IRQn = 32, VCMP_IRQn = 33, LCD_IRQn = 34, MSC_IRQn = 35, AES_IRQn = 36, EBI_IRQn = 37, EMU_IRQn = 38, FPUEH_IRQn = 39 } |
Macro Definition Documentation
| #define SET_BIT_FIELD | ( |
REG,
|
|
MASK,
|
|||
VALUE,
|
|||
OFFSET
|
|||
| ) | REG = ((REG) &~(MASK)) | (((VALUE) << (OFFSET)) & (MASK)); |
Set the value of a bit field within a register.
- Parameters
-
REGThe register to update MASKThe mask for the bit field to update VALUEThe value to write to the bit field OFFSETThe number of bits that the field is offset within the register. 0 (zero) means LSB.
Definition at line
487
of file
efm32wg995f256.h
.
Typedef Documentation
Enumeration Type Documentation
| enum IRQn |
Interrupt Number Definition
Definition at line
58
of file
efm32wg995f256.h
.