EBI_TFTInit_TypeDef Struct ReferenceEMLIB > EBI
TFT Initialization structure
Definition at line
553
of file
em_ebi.h
.
#include <
em_ebi.h
>
Field Documentation
| uint32_t EBI_TFTInit_TypeDef::addressOffset |
TFT Frame Buffer address, offset to EBI bank base address
Definition at line
597
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| EBI_TFTBank_TypeDef EBI_TFTInit_TypeDef::bank |
External memory bank for driving display
Definition at line
555
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| EBI_TFTColorSrc_TypeDef EBI_TFTInit_TypeDef::colSrc |
Color source for masking and alpha blending
Definition at line
559
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| EBI_Polarity_TypeDef EBI_TFTInit_TypeDef::csPolarity |
TFT Polarity for Chip Select (CS) Line
Definition at line
571
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| EBI_Polarity_TypeDef EBI_TFTInit_TypeDef::dataenPolarity |
TFT Polarity for Data Enable (DATAEN) Line
Definition at line
575
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| int EBI_TFTInit_TypeDef::dclkPeriod |
TFT DCLK period in internal cycles
Definition at line
599
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| EBI_Polarity_TypeDef EBI_TFTInit_TypeDef::dclkPolarity |
TFT Polarity for Data Clock (DCLK) Line
Definition at line
573
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| EBI_TFTDDMode_TypeDef EBI_TFTInit_TypeDef::driveMode |
| EBI_TFTFrameBufTrigger_TypeDef EBI_TFTInit_TypeDef::fbTrigger |
Trigger for updating frame buffer pointer
Definition at line
563
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| int EBI_TFTInit_TypeDef::holdCycles |
Number of cycles RGB data is held after active edge of DCLK
Definition at line
605
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| int EBI_TFTInit_TypeDef::hPorchBack |
| int EBI_TFTInit_TypeDef::hPorchFront |
| int EBI_TFTInit_TypeDef::hPulseWidth |
Horizontal Synchronization Pulse Width
Definition at line
587
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| int EBI_TFTInit_TypeDef::hsize |
| EBI_Polarity_TypeDef EBI_TFTInit_TypeDef::hsyncPolarity |
TFT Polarity for Horizontal Sync (HSYNC) Line
Definition at line
577
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| EBI_TFTInterleave_TypeDef EBI_TFTInit_TypeDef::interleave |
| EBI_TFTMaskBlend_TypeDef EBI_TFTInit_TypeDef::maskBlend |
Masking and alpha blending mode
Definition at line
567
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| int EBI_TFTInit_TypeDef::setupCycles |
Number of cycles RGB data is driven before active edge of DCLK
Definition at line
603
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| bool EBI_TFTInit_TypeDef::shiftDClk |
Drive DCLK from negative clock edge of internal clock
Definition at line
565
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| int EBI_TFTInit_TypeDef::startPosition |
Starting position of External Direct Drive relative to DCLK inactive edge
Definition at line
601
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| int EBI_TFTInit_TypeDef::vPorchBack |
| int EBI_TFTInit_TypeDef::vPorchFront |
| int EBI_TFTInit_TypeDef::vPulseWidth |
Vertical Synchronization Pulse Width
Definition at line
595
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| int EBI_TFTInit_TypeDef::vsize |
| EBI_Polarity_TypeDef EBI_TFTInit_TypeDef::vsyncPolarity |
TFT Polarity for Vertical Sync (VSYNC) Line
Definition at line
579
of file
em_ebi.h
.
Referenced by EBI_TFTInit() .
| EBI_TFTWidth_TypeDef EBI_TFTInit_TypeDef::width |
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/emlib/inc/
em_ebi.h