EZR32HG_DEVINFO_BitFieldsDevices
Macro Definition Documentation
| #define _DEVINFO_ADC0CAL0_1V25_GAIN_MASK 0x00007F00UL |
Gain for 1V25 reference, mask
Definition at line
92
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_ADC0CAL0_1V25_GAIN_SHIFT 8 |
Gain for 1V25 reference, shift
Definition at line
93
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_ADC0CAL0_1V25_OFFSET_MASK 0x0000007FUL |
Offset for 1V25 reference, mask
Definition at line
94
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_ADC0CAL0_1V25_OFFSET_SHIFT 0 |
Offset for 1V25 reference, shift
Definition at line
95
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_ADC0CAL0_2V5_GAIN_MASK 0x7F000000UL |
Gain for 2V5 reference, mask
Definition at line
96
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_ADC0CAL0_2V5_GAIN_SHIFT 24 |
Gain for 2V5 reference, shift
Definition at line
97
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_ADC0CAL0_2V5_OFFSET_MASK 0x007F0000UL |
Offset for 2V5 reference, mask
Definition at line
98
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_ADC0CAL0_2V5_OFFSET_SHIFT 16 |
Offset for 2V5 reference, shift
Definition at line
99
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_ADC0CAL1_5VDIFF_GAIN_MASK 0x7F000000UL |
Gain 5VDIFF for 5VDIFF reference, mask
Definition at line
104
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_ADC0CAL1_5VDIFF_GAIN_SHIFT 24 |
Gain for 5VDIFF reference, mask
Definition at line
105
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_ADC0CAL1_5VDIFF_OFFSET_MASK 0x007F0000UL |
Offset for 5VDIFF reference, mask
Definition at line
106
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_ADC0CAL1_5VDIFF_OFFSET_SHIFT 16 |
Offset for 5VDIFF reference, shift
Definition at line
107
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_ADC0CAL1_VDD_GAIN_MASK 0x00007F00UL |
Gain for VDD reference, mask
Definition at line
100
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_ADC0CAL1_VDD_GAIN_SHIFT 8 |
Gain for VDD reference, shift
Definition at line
101
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_ADC0CAL1_VDD_OFFSET_MASK 0x0000007FUL |
Offset for VDD reference, mask
Definition at line
102
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_ADC0CAL1_VDD_OFFSET_SHIFT 0 |
Offset for VDD reference, shift
Definition at line
103
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_ADC0CAL2_2XVDDVSS_OFFSET_MASK 0x0000007FUL |
Offset for 2XVDDVSS reference, mask
Definition at line
108
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_ADC0CAL2_2XVDDVSS_OFFSET_SHIFT 0 |
Offset for 2XVDDVSS reference, shift
Definition at line
109
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_ADC0CAL2_TEMP1V25_MASK 0xFFF00000UL |
Temperature reading at 1V25 reference, mask
Definition at line
110
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_ADC0CAL2_TEMP1V25_SHIFT 20 |
Temperature reading at 1V25 reference, DegC
Definition at line
111
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_AUXHFRCOCAL0_BAND11_MASK 0x00FF0000UL |
11MHz tuning value for AUXHFRCO, mask
Definition at line
132
of file
ezr32hg_devinfo.h
.
Referenced by CMU_AUXHFRCOBandSet() .
| #define _DEVINFO_AUXHFRCOCAL0_BAND11_SHIFT 16 |
11MHz tuning value for AUXHFRCO, shift
Definition at line
133
of file
ezr32hg_devinfo.h
.
Referenced by CMU_AUXHFRCOBandSet() .
| #define _DEVINFO_AUXHFRCOCAL0_BAND14_MASK 0xFF000000UL |
14MHz tuning value for AUXHFRCO, mask
Definition at line
134
of file
ezr32hg_devinfo.h
.
Referenced by CMU_AUXHFRCOBandSet() .
| #define _DEVINFO_AUXHFRCOCAL0_BAND14_SHIFT 24 |
14MHz tuning value for AUXHFRCO, shift
Definition at line
135
of file
ezr32hg_devinfo.h
.
Referenced by CMU_AUXHFRCOBandSet() .
| #define _DEVINFO_AUXHFRCOCAL0_BAND1_MASK 0x000000FFUL |
1MHz tuning value for AUXHFRCO, mask
Definition at line
128
of file
ezr32hg_devinfo.h
.
Referenced by CMU_AUXHFRCOBandSet() .
| #define _DEVINFO_AUXHFRCOCAL0_BAND1_SHIFT 0 |
1MHz tuning value for AUXHFRCO, shift
Definition at line
129
of file
ezr32hg_devinfo.h
.
Referenced by CMU_AUXHFRCOBandSet() .
| #define _DEVINFO_AUXHFRCOCAL0_BAND7_MASK 0x0000FF00UL |
7MHz tuning value for AUXHFRCO, mask
Definition at line
130
of file
ezr32hg_devinfo.h
.
Referenced by CMU_AUXHFRCOBandSet() .
| #define _DEVINFO_AUXHFRCOCAL0_BAND7_SHIFT 8 |
7MHz tuning value for AUXHFRCO, shift
Definition at line
131
of file
ezr32hg_devinfo.h
.
Referenced by CMU_AUXHFRCOBandSet() .
| #define _DEVINFO_AUXHFRCOCAL1_BAND21_MASK 0x000000FFUL |
21MHz tuning value for AUXHFRCO, mask
Definition at line
136
of file
ezr32hg_devinfo.h
.
Referenced by CMU_AUXHFRCOBandSet() .
| #define _DEVINFO_AUXHFRCOCAL1_BAND21_SHIFT 0 |
21MHz tuning value for AUXHFRCO, shift
Definition at line
137
of file
ezr32hg_devinfo.h
.
Referenced by CMU_AUXHFRCOBandSet() .
| #define _DEVINFO_CAL_CRC_MASK 0x0000FFFFUL |
Integrity CRC checksum mask
Definition at line
88
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_CAL_CRC_SHIFT 0 |
Integrity CRC checksum shift
Definition at line
89
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_CAL_TEMP_MASK 0x00FF0000UL |
Calibration temperature, DegC, mask
Definition at line
90
of file
ezr32hg_devinfo.h
.
Referenced by SYSTEM_GetCalibrationTemperature() , and TEMPDRV_Init() .
| #define _DEVINFO_CAL_TEMP_SHIFT 16 |
Calibration temperature shift
Definition at line
91
of file
ezr32hg_devinfo.h
.
Referenced by SYSTEM_GetCalibrationTemperature() , and TEMPDRV_Init() .
| #define _DEVINFO_HFRCOCAL0_BAND11_MASK 0x00FF0000UL |
11MHz tuning value for HFRCO, mask
Definition at line
142
of file
ezr32hg_devinfo.h
.
Referenced by CMU_HFRCOBandSet() .
| #define _DEVINFO_HFRCOCAL0_BAND11_SHIFT 16 |
11MHz tuning value for HFRCO, shift
Definition at line
143
of file
ezr32hg_devinfo.h
.
Referenced by CMU_HFRCOBandSet() .
| #define _DEVINFO_HFRCOCAL0_BAND14_MASK 0xFF000000UL |
14MHz tuning value for HFRCO, mask
Definition at line
144
of file
ezr32hg_devinfo.h
.
Referenced by CMU_HFRCOBandSet() .
| #define _DEVINFO_HFRCOCAL0_BAND14_SHIFT 24 |
14MHz tuning value for HFRCO, shift
Definition at line
145
of file
ezr32hg_devinfo.h
.
Referenced by CMU_HFRCOBandSet() .
| #define _DEVINFO_HFRCOCAL0_BAND1_MASK 0x000000FFUL |
1MHz tuning value for HFRCO, mask
Definition at line
138
of file
ezr32hg_devinfo.h
.
Referenced by CMU_HFRCOBandSet() .
| #define _DEVINFO_HFRCOCAL0_BAND1_SHIFT 0 |
1MHz tuning value for HFRCO, shift
Definition at line
139
of file
ezr32hg_devinfo.h
.
Referenced by CMU_HFRCOBandSet() .
| #define _DEVINFO_HFRCOCAL0_BAND7_MASK 0x0000FF00UL |
7MHz tuning value for HFRCO, mask
Definition at line
140
of file
ezr32hg_devinfo.h
.
Referenced by CMU_HFRCOBandSet() .
| #define _DEVINFO_HFRCOCAL0_BAND7_SHIFT 8 |
7MHz tuning value for HFRCO, shift
Definition at line
141
of file
ezr32hg_devinfo.h
.
Referenced by CMU_HFRCOBandSet() .
| #define _DEVINFO_HFRCOCAL1_BAND21_MASK 0x000000FFUL |
21MHz tuning value for HFRCO, mask
Definition at line
146
of file
ezr32hg_devinfo.h
.
Referenced by CMU_HFRCOBandSet() .
| #define _DEVINFO_HFRCOCAL1_BAND21_SHIFT 0 |
21MHz tuning value for HFRCO, shift
Definition at line
147
of file
ezr32hg_devinfo.h
.
Referenced by CMU_HFRCOBandSet() .
| #define _DEVINFO_IDAC0CAL0_RANGE0_MASK 0x000000FFUL |
Current range 0 tuning value for IDAC0 mask
Definition at line
112
of file
ezr32hg_devinfo.h
.
Referenced by IDAC_RangeSet() .
| #define _DEVINFO_IDAC0CAL0_RANGE0_SHIFT 0 |
Current range 0 tuning value for IDAC0 shift
Definition at line
113
of file
ezr32hg_devinfo.h
.
Referenced by IDAC_RangeSet() .
| #define _DEVINFO_IDAC0CAL0_RANGE1_MASK 0x0000FF00UL |
Current range 1 tuning value for IDAC0 mask
Definition at line
114
of file
ezr32hg_devinfo.h
.
Referenced by IDAC_RangeSet() .
| #define _DEVINFO_IDAC0CAL0_RANGE1_SHIFT 8 |
Current range 1 tuning value for IDAC0 shift
Definition at line
115
of file
ezr32hg_devinfo.h
.
Referenced by IDAC_RangeSet() .
| #define _DEVINFO_IDAC0CAL0_RANGE2_MASK 0x00FF0000UL |
Current range 2 tuning value for IDAC0 mask
Definition at line
116
of file
ezr32hg_devinfo.h
.
Referenced by IDAC_RangeSet() .
| #define _DEVINFO_IDAC0CAL0_RANGE2_SHIFT 16 |
Current range 2 tuning value for IDAC0 shift
Definition at line
117
of file
ezr32hg_devinfo.h
.
Referenced by IDAC_RangeSet() .
| #define _DEVINFO_IDAC0CAL0_RANGE3_MASK 0xFF000000UL |
Current range 3 tuning value for IDAC0 mask
Definition at line
118
of file
ezr32hg_devinfo.h
.
Referenced by IDAC_RangeSet() .
| #define _DEVINFO_IDAC0CAL0_RANGE3_SHIFT 24 |
Current range 3 tuning value for IDAC0 shift
Definition at line
119
of file
ezr32hg_devinfo.h
.
Referenced by IDAC_RangeSet() .
| #define _DEVINFO_MEMINFO_FLASH_PAGE_SIZE_MASK 0xFF000000UL |
Flash page size (refer to ref.man for encoding) mask
Definition at line
148
of file
ezr32hg_devinfo.h
.
Referenced by SYSTEM_GetFlashPageSize() .
| #define _DEVINFO_MEMINFO_FLASH_PAGE_SIZE_SHIFT 24 |
Flash page size shift
Definition at line
149
of file
ezr32hg_devinfo.h
.
Referenced by SYSTEM_GetFlashPageSize() .
| #define _DEVINFO_MSIZE_FLASH_MASK 0x0000FFFFUL |
SRAM size in kilobytes
Definition at line
159
of file
ezr32hg_devinfo.h
.
Referenced by SYSTEM_GetFlashSize() , and SYSTEM_GetSRAMSize() .
| #define _DEVINFO_MSIZE_FLASH_SHIFT 0 |
Bit position for SRAM size
Definition at line
160
of file
ezr32hg_devinfo.h
.
Referenced by SYSTEM_GetFlashSize() , and SYSTEM_GetSRAMSize() .
| #define _DEVINFO_MSIZE_SRAM_MASK 0xFFFF0000UL |
Flash size in kilobytes
Definition at line
157
of file
ezr32hg_devinfo.h
.
Referenced by SYSTEM_GetFlashSize() , and SYSTEM_GetSRAMSize() .
| #define _DEVINFO_MSIZE_SRAM_SHIFT 16 |
Bit position for flash size
Definition at line
158
of file
ezr32hg_devinfo.h
.
Referenced by SYSTEM_GetFlashSize() , and SYSTEM_GetSRAMSize() .
| #define _DEVINFO_PART_DEVICE_FAMILY_EFM32G 71 |
Gecko Device Family
Definition at line
174
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_PART_DEVICE_FAMILY_EFM32GG 72 |
Giant Gecko Device Family
Definition at line
175
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_PART_DEVICE_FAMILY_EFM32HG 77 |
Happy Gecko Device Family
Definition at line
180
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_PART_DEVICE_FAMILY_EFM32LG 74 |
Leopard Gecko Device Family
Definition at line
177
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_PART_DEVICE_FAMILY_EFM32TG 73 |
Tiny Gecko Device Family
Definition at line
176
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_PART_DEVICE_FAMILY_EFM32WG 75 |
Wonder Gecko Device Family
Definition at line
178
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_PART_DEVICE_FAMILY_EFM32ZG 76 |
Zero Gecko Device Family
Definition at line
179
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_PART_DEVICE_FAMILY_EZR32HG 122 |
EZR Happy Gecko Device Family
Definition at line
183
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_PART_DEVICE_FAMILY_EZR32LG 121 |
EZR Leopard Gecko Device Family
Definition at line
182
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_PART_DEVICE_FAMILY_EZR32WG 120 |
EZR Wonder Gecko Device Family
Definition at line
181
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_PART_DEVICE_FAMILY_G 71 |
Gecko Device Family
Definition at line
166
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_PART_DEVICE_FAMILY_GG 72 |
Giant Gecko Device Family
Definition at line
167
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_PART_DEVICE_FAMILY_HG 77 |
Happy Gecko Device Family
Definition at line
172
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_PART_DEVICE_FAMILY_LG 74 |
Leopard Gecko Device Family
Definition at line
169
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_PART_DEVICE_FAMILY_MASK 0x00FF0000UL |
Device Family, 0x47 for Gecko
Definition at line
163
of file
ezr32hg_devinfo.h
.
Referenced by SYSTEM_GetFamily() .
| #define _DEVINFO_PART_DEVICE_FAMILY_SHIFT 16 |
Bit position for device family
Definition at line
164
of file
ezr32hg_devinfo.h
.
Referenced by SYSTEM_GetFamily() .
| #define _DEVINFO_PART_DEVICE_FAMILY_TG 73 |
Tiny Gecko Device Family
Definition at line
168
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_PART_DEVICE_FAMILY_WG 75 |
Wonder Gecko Device Family
Definition at line
170
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_PART_DEVICE_FAMILY_ZG 76 |
Zero Gecko Device Family
Definition at line
171
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_PART_DEVICE_NUMBER_MASK 0x0000FFFFUL |
Device number
Definition at line
184
of file
ezr32hg_devinfo.h
.
Referenced by SYSTEM_GetPartNumber() .
| #define _DEVINFO_PART_DEVICE_NUMBER_SHIFT 0 |
Bit position for device number
Definition at line
185
of file
ezr32hg_devinfo.h
.
Referenced by SYSTEM_GetPartNumber() .
| #define _DEVINFO_PART_PROD_REV_MASK 0xFF000000UL |
Production revision
Definition at line
161
of file
ezr32hg_devinfo.h
.
Referenced by SYSTEM_GetProdRev() .
| #define _DEVINFO_PART_PROD_REV_SHIFT 24 |
Bit position for production revision
Definition at line
162
of file
ezr32hg_devinfo.h
.
Referenced by SYSTEM_GetProdRev() .
| #define _DEVINFO_RADIO0_MASK 0xFFFF0000UL |
Radio information 0 mask
Definition at line
76
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_RADIO0_MCMREVMAJ_MASK 0xFF000000UL |
MCM major revision mask
Definition at line
77
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_RADIO0_MCMREVMAJ_SHIFT 24 |
MCM major revision shift
Definition at line
78
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_RADIO0_MCMREVMIN_MASK 0x00FF0000UL |
MCM minor revision mask
Definition at line
79
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_RADIO0_MCMREVMIN_SHIFT 16 |
MCM major revision shift
Definition at line
80
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_RADIO1_MASK 0xFFFFFFFFUL |
Radio information 1 mask
Definition at line
81
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_RADIO1_RADIOOPN_MASK 0xFFFF0000UL |
Radio OPN mask
Definition at line
82
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_RADIO1_RADIOOPN_SHIFT 16 |
Radio OPN shift
Definition at line
83
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_RADIO1_RADIOREVMAJ_MASK 0x0000FF00UL |
Radio major revision mask
Definition at line
84
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_RADIO1_RADIOREVMAJ_SHIFT 8 |
Radio major revision shift
Definition at line
85
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_RADIO1_RADIOREVMIN_MASK 0x000000FFUL |
Radio minor revision mask
Definition at line
86
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_RADIO1_RADIOREVMIN_SHIFT 0 |
Radio minor revision shift
Definition at line
87
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_RADIO2_MASK 0xFFFF0000UL |
Radio information 2 mask
Definition at line
150
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_RADIO2_RADIOID_MASK 0xFFFF0000UL |
Radio ID mask
Definition at line
151
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_RADIO2_RADIOID_SHIFT 16 |
Radio ID shift
Definition at line
152
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_UNIQUEH_MASK 0xFFFFFFFFUL |
High part of 64-bit device unique number
Definition at line
155
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_UNIQUEH_SHIFT 0 |
Unique High 32-bit shift
Definition at line
156
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_UNIQUEL_MASK 0xFFFFFFFFUL |
Lower part of 64-bit device unique number
Definition at line
153
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_UNIQUEL_SHIFT 0 |
Unique Low 32-bit shift
Definition at line
154
of file
ezr32hg_devinfo.h
.
| #define _DEVINFO_USHFRCOCAL0_BAND24_FINETUNING_MASK 0x00003F00UL |
24 MHz FINETUNING value for USFRCO mask
Definition at line
122
of file
ezr32hg_devinfo.h
.
Referenced by CMU_USHFRCOBandSet() .
| #define _DEVINFO_USHFRCOCAL0_BAND24_FINETUNING_SHIFT 8 |
24 MHz FINETUNING value for USFRCO shift
Definition at line
123
of file
ezr32hg_devinfo.h
.
Referenced by CMU_USHFRCOBandSet() .
| #define _DEVINFO_USHFRCOCAL0_BAND24_TUNING_MASK 0x0000007FUL |
24 MHz TUNING value for USFRCO mask
Definition at line
120
of file
ezr32hg_devinfo.h
.
Referenced by CMU_USHFRCOBandSet() .
| #define _DEVINFO_USHFRCOCAL0_BAND24_TUNING_SHIFT 0 |
24 MHz TUNING value for USFRCO shift
Definition at line
121
of file
ezr32hg_devinfo.h
.
Referenced by CMU_USHFRCOBandSet() .
| #define _DEVINFO_USHFRCOCAL0_BAND48_FINETUNING_MASK 0x3F000000UL |
24 MHz FINETUNING value for USFRCO mask
Definition at line
126
of file
ezr32hg_devinfo.h
.
Referenced by CMU_USHFRCOBandSet() .
| #define _DEVINFO_USHFRCOCAL0_BAND48_FINETUNING_SHIFT 24 |
24 MHz FINETUNING value for USFRCO shift
Definition at line
127
of file
ezr32hg_devinfo.h
.
Referenced by CMU_USHFRCOBandSet() .
| #define _DEVINFO_USHFRCOCAL0_BAND48_TUNING_MASK 0x007F0000UL |
24 MHz TUNING value for USFRCO mask
Definition at line
124
of file
ezr32hg_devinfo.h
.
Referenced by CMU_USHFRCOBandSet() .
| #define _DEVINFO_USHFRCOCAL0_BAND48_TUNING_SHIFT 16 |
24 MHz TUNING value for USFRCO shift
Definition at line
125
of file
ezr32hg_devinfo.h
.
Referenced by CMU_USHFRCOBandSet() .