EZR32HG320F64R69Devices
Modules |
|
| EZR32HG320F64R69 Alternate Function | |
| EZR32HG320F64R69 Bit Fields | |
| EZR32HG320F64R69 Core | |
|
Processor and Core Peripheral Section.
|
|
| EZR32HG320F64R69 Part | |
| EZR32HG320F64R69 Peripheral Declarations | |
| EZR32HG320F64R69 Peripheral Memory Map | |
| EZR32HG320F64R69 Peripheral TypeDefs | |
|
Device Specific Peripheral Register Structures.
|
|
Macros |
|
| #define | ARM_MATH_CM0PLUS |
| #define | SET_BIT_FIELD (REG, MASK, VALUE, OFFSET) REG = ((REG) &~(MASK)) | (((VALUE) << (OFFSET)) & (MASK)); |
|
Set the value of a bit field within a register.
|
|
Typedefs |
|
| typedef enum IRQn | IRQn_Type |
Enumerations |
|
| enum |
IRQn
{
NonMaskableInt_IRQn = -14, HardFault_IRQn = -13, SVCall_IRQn = -5, PendSV_IRQn = -2, SysTick_IRQn = -1, DMA_IRQn = 0, GPIO_EVEN_IRQn = 1, TIMER0_IRQn = 2, ADC0_IRQn = 4, I2C0_IRQn = 5, GPIO_ODD_IRQn = 6, TIMER1_IRQn = 7, USARTRF1_RX_IRQn = 8, USARTRF1_TX_IRQn = 9, LEUART0_IRQn = 10, PCNT0_IRQn = 11, RTC_IRQn = 12, CMU_IRQn = 13, VCMP_IRQn = 14, MSC_IRQn = 15, AES_IRQn = 16, USART0_RX_IRQn = 17, USART0_TX_IRQn = 18, USB_IRQn = 19, TIMER2_IRQn = 20 } |
Macro Definition Documentation
| #define SET_BIT_FIELD | ( |
REG,
|
|
MASK,
|
|||
VALUE,
|
|||
OFFSET
|
|||
| ) | REG = ((REG) &~(MASK)) | (((VALUE) << (OFFSET)) & (MASK)); |
Set the value of a bit field within a register.
- Parameters
-
REGThe register to update MASKThe mask for the bit field to update VALUEThe value to write to the bit field OFFSETThe number of bits that the field is offset within the register. 0 (zero) means LSB.
Definition at line
420
of file
ezr32hg320f64r69.h
.
Typedef Documentation
Enumeration Type Documentation
| enum IRQn |
Interrupt Number Definition
Definition at line
58
of file
ezr32hg320f64r69.h
.