ADC_TypeDef Struct ReferenceDevices > EZR32HG_ADC
Definition at line
48
of file
ezr32hg_adc.h
.
Data Fields |
|
| __IOM uint32_t | BIASPROG |
| __IOM uint32_t | CAL |
| __IOM uint32_t | CMD |
| __IOM uint32_t | CTRL |
| __IOM uint32_t | IEN |
| __IM uint32_t | IF |
| __IOM uint32_t | IFC |
| __IOM uint32_t | IFS |
| uint32_t | RESERVED0 [1] |
| __IOM uint32_t | SCANCTRL |
| __IM uint32_t | SCANDATA |
| __IM uint32_t | SCANDATAP |
| __IOM uint32_t | SINGLECTRL |
| __IM uint32_t | SINGLEDATA |
| __IM uint32_t | SINGLEDATAP |
| __IM uint32_t | STATUS |
Field Documentation
| __IOM uint32_t ADC_TypeDef::BIASPROG |
Bias Programming Register
Definition at line
65
of file
ezr32hg_adc.h
.
Referenced by ADC_InitSingle() , and ADC_Reset() .
| __IOM uint32_t ADC_TypeDef::CAL |
Calibration Register
Definition at line
62
of file
ezr32hg_adc.h
.
| __IOM uint32_t ADC_TypeDef::CMD |
Command Register
Definition at line
50
of file
ezr32hg_adc.h
.
Referenced by ADC_Init() , ADC_InitScan() , ADC_InitSingle() , ADC_Reset() , and ADC_Start() .
| __IOM uint32_t ADC_TypeDef::CTRL |
Control Register
Definition at line
49
of file
ezr32hg_adc.h
.
Referenced by ADC_Init() , ADC_InitScan() , ADC_InitSingle() , and ADC_Reset() .
| __IOM uint32_t ADC_TypeDef::IEN |
Interrupt Enable Register
Definition at line
54
of file
ezr32hg_adc.h
.
Referenced by ADC_IntDisable() , ADC_IntEnable() , ADC_IntGetEnabled() , and ADC_Reset() .
| __IM uint32_t ADC_TypeDef::IF |
Interrupt Flag Register
Definition at line
55
of file
ezr32hg_adc.h
.
Referenced by ADC_IntGet() , and ADC_IntGetEnabled() .
| __IOM uint32_t ADC_TypeDef::IFC |
Interrupt Flag Clear Register
Definition at line
57
of file
ezr32hg_adc.h
.
Referenced by ADC_IntClear() , and ADC_Reset() .
| __IOM uint32_t ADC_TypeDef::IFS |
Interrupt Flag Set Register
Definition at line
56
of file
ezr32hg_adc.h
.
Referenced by ADC_IntSet() .
| uint32_t ADC_TypeDef::RESERVED0[1] |
Reserved for future use
Definition at line
64
of file
ezr32hg_adc.h
.
| __IOM uint32_t ADC_TypeDef::SCANCTRL |
Scan Control Register
Definition at line
53
of file
ezr32hg_adc.h
.
Referenced by ADC_InitScan() , and ADC_Reset() .
| __IM uint32_t ADC_TypeDef::SCANDATA |
Scan Conversion Result Data
Definition at line
59
of file
ezr32hg_adc.h
.
Referenced by ADC_DataScanGet() .
| __IM uint32_t ADC_TypeDef::SCANDATAP |
Scan Sequence Result Data Peek Register
Definition at line
61
of file
ezr32hg_adc.h
.
Referenced by ADC_DataScanPeek() .
| __IOM uint32_t ADC_TypeDef::SINGLECTRL |
Single Sample Control Register
Definition at line
52
of file
ezr32hg_adc.h
.
Referenced by ADC_InitSingle() , and ADC_Reset() .
| __IM uint32_t ADC_TypeDef::SINGLEDATA |
Single Conversion Result Data
Definition at line
58
of file
ezr32hg_adc.h
.
Referenced by ADC_DataSingleGet() .
| __IM uint32_t ADC_TypeDef::SINGLEDATAP |
Single Conversion Result Data Peek Register
Definition at line
60
of file
ezr32hg_adc.h
.
Referenced by ADC_DataSinglePeek() .
| __IM uint32_t ADC_TypeDef::STATUS |
Status Register
Definition at line
51
of file
ezr32hg_adc.h
.
Referenced by ADC_InitScan() , and ADC_InitSingle() .
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EZR32HG/Include/
ezr32hg_adc.h