Structure for ZCL command "PathCreation" from "Data Rate Control".

Public Attributes#

uint8_t

Public Attribute Documentation#

originatorAddress#

uint16_t __zcl_data_rate_control_cluster_path_creation_command::originatorAddress

Definition at line 912 of file app/zaptest/unit-test/zap-command-structs.h

destinationAddress#

uint16_t __zcl_data_rate_control_cluster_path_creation_command::destinationAddress

Definition at line 913 of file app/zaptest/unit-test/zap-command-structs.h

dataRate#

uint8_t __zcl_data_rate_control_cluster_path_creation_command::dataRate

Definition at line 914 of file app/zaptest/unit-test/zap-command-structs.h