Structure for ZCL command "PublishBlockPeriod" from "Price".

Public Attribute Documentation#

providerId#

uint32_t __zcl_price_cluster_publish_block_period_command::providerId

Definition at line 4504 of file app/zaptest/unit-test/zap-command-structs.h

issuerEventId#

uint32_t __zcl_price_cluster_publish_block_period_command::issuerEventId

Definition at line 4505 of file app/zaptest/unit-test/zap-command-structs.h

blockPeriodStartTime#

uint32_t __zcl_price_cluster_publish_block_period_command::blockPeriodStartTime

Definition at line 4506 of file app/zaptest/unit-test/zap-command-structs.h

blockPeriodDuration#

uint32_t __zcl_price_cluster_publish_block_period_command::blockPeriodDuration

Definition at line 4507 of file app/zaptest/unit-test/zap-command-structs.h

blockPeriodControl#

uint8_t __zcl_price_cluster_publish_block_period_command::blockPeriodControl

Definition at line 4508 of file app/zaptest/unit-test/zap-command-structs.h

blockPeriodDurationType#

uint8_t __zcl_price_cluster_publish_block_period_command::blockPeriodDurationType

Definition at line 4509 of file app/zaptest/unit-test/zap-command-structs.h

tariffType#

uint8_t __zcl_price_cluster_publish_block_period_command::tariffType

Definition at line 4510 of file app/zaptest/unit-test/zap-command-structs.h

tariffResolutionPeriod#

uint8_t __zcl_price_cluster_publish_block_period_command::tariffResolutionPeriod

Definition at line 4511 of file app/zaptest/unit-test/zap-command-structs.h