Structure for ZCL command "GpSinkTableRequest" from "Green Power".

Public Attributes#

uint8_t
uint32_t
uint8_t *
uint8_t
uint8_t

Public Attribute Documentation#

options#

uint8_t __zcl_green_power_cluster_gp_sink_table_request_command::options

Definition at line 7849 of file app/zaptest/unit-test/zap-command-structs.h

gpdSrcId#

uint32_t __zcl_green_power_cluster_gp_sink_table_request_command::gpdSrcId

Definition at line 7850 of file app/zaptest/unit-test/zap-command-structs.h

gpdIeee#

uint8_t* __zcl_green_power_cluster_gp_sink_table_request_command::gpdIeee

Definition at line 7851 of file app/zaptest/unit-test/zap-command-structs.h

endpoint#

uint8_t __zcl_green_power_cluster_gp_sink_table_request_command::endpoint

Definition at line 7852 of file app/zaptest/unit-test/zap-command-structs.h

index#

uint8_t __zcl_green_power_cluster_gp_sink_table_request_command::index

Definition at line 7853 of file app/zaptest/unit-test/zap-command-structs.h