Structure for ZCL command "NetworkUpdateRequest" from "ZLL Commissioning".

Public Attributes#

uint32_t
uint8_t *
uint16_t

Public Attribute Documentation#

transaction#

uint32_t __zcl_zll_commissioning_cluster_network_update_request_command::transaction

Definition at line 3908 of file app/zaptest/unit-test/zap-command-structs.h

extendedPanId#

uint8_t* __zcl_zll_commissioning_cluster_network_update_request_command::extendedPanId

Definition at line 3909 of file app/zaptest/unit-test/zap-command-structs.h

networkUpdateId#

uint8_t __zcl_zll_commissioning_cluster_network_update_request_command::networkUpdateId

Definition at line 3910 of file app/zaptest/unit-test/zap-command-structs.h

logicalChannel#

uint8_t __zcl_zll_commissioning_cluster_network_update_request_command::logicalChannel

Definition at line 3911 of file app/zaptest/unit-test/zap-command-structs.h

panId#

uint16_t __zcl_zll_commissioning_cluster_network_update_request_command::panId

Definition at line 3912 of file app/zaptest/unit-test/zap-command-structs.h

networkAddress#

uint16_t __zcl_zll_commissioning_cluster_network_update_request_command::networkAddress

Definition at line 3913 of file app/zaptest/unit-test/zap-command-structs.h