Structure for ZCL command "EnableApsLinkKeyAuthorization" from "SL Works With All Hubs".

Public Attributes#

uint8_t *

Public Attribute Documentation#

numberExemptClusters#

uint8_t __zcl_sl_works_with_all_hubs_cluster_enable_aps_link_key_authorization_command::numberExemptClusters

Definition at line 7859 of file app/zaptest/unit-test/zap-command-structs.h

clusterId#

uint8_t* __zcl_sl_works_with_all_hubs_cluster_enable_aps_link_key_authorization_command::clusterId

Definition at line 7860 of file app/zaptest/unit-test/zap-command-structs.h