Structure for ZCL command "QueryNextImageResponse" from "Over the Air Bootloading".

Public Attributes#

uint8_t
uint16_t
uint32_t
uint32_t

Public Attribute Documentation#

status#

uint8_t __zcl_over_the_air_bootloading_cluster_query_next_image_response_command::status

Definition at line 6118 of file app/zaptest/unit-test/zap-command-structs.h

manufacturerId#

uint16_t __zcl_over_the_air_bootloading_cluster_query_next_image_response_command::manufacturerId

Definition at line 6119 of file app/zaptest/unit-test/zap-command-structs.h

imageType#

uint16_t __zcl_over_the_air_bootloading_cluster_query_next_image_response_command::imageType

Definition at line 6120 of file app/zaptest/unit-test/zap-command-structs.h

fileVersion#

uint32_t __zcl_over_the_air_bootloading_cluster_query_next_image_response_command::fileVersion

Definition at line 6121 of file app/zaptest/unit-test/zap-command-structs.h

imageSize#

uint32_t __zcl_over_the_air_bootloading_cluster_query_next_image_response_command::imageSize

Definition at line 6122 of file app/zaptest/unit-test/zap-command-structs.h