Structure for ZCL command "SetDeviceConfiguration" from "RSSI Location".

Public Attributes#

int16_t

Public Attribute Documentation#

power#

int16_t __zcl_rssi_location_cluster_set_device_configuration_command::power

Definition at line 2102 of file app/zaptest/unit-test/zap-command-structs.h

pathLossExponent#

uint16_t __zcl_rssi_location_cluster_set_device_configuration_command::pathLossExponent

Definition at line 2103 of file app/zaptest/unit-test/zap-command-structs.h

calculationPeriod#

uint16_t __zcl_rssi_location_cluster_set_device_configuration_command::calculationPeriod

Definition at line 2104 of file app/zaptest/unit-test/zap-command-structs.h

numberRssiMeasurements#

uint8_t __zcl_rssi_location_cluster_set_device_configuration_command::numberRssiMeasurements

Definition at line 2105 of file app/zaptest/unit-test/zap-command-structs.h

reportingPeriod#

uint16_t __zcl_rssi_location_cluster_set_device_configuration_command::reportingPeriod

Definition at line 2106 of file app/zaptest/unit-test/zap-command-structs.h