Structure for ZCL command "PublishPrepaySnapshot" from "Prepayment".

Public Attribute Documentation#

snapshotId#

uint32_t __zcl_prepayment_cluster_publish_prepay_snapshot_command::snapshotId

Definition at line 5114 of file app/zaptest/unit-test/zap-command-structs.h

snapshotTime#

uint32_t __zcl_prepayment_cluster_publish_prepay_snapshot_command::snapshotTime

Definition at line 5115 of file app/zaptest/unit-test/zap-command-structs.h

totalSnapshotsFound#

uint8_t __zcl_prepayment_cluster_publish_prepay_snapshot_command::totalSnapshotsFound

Definition at line 5116 of file app/zaptest/unit-test/zap-command-structs.h

commandIndex#

uint8_t __zcl_prepayment_cluster_publish_prepay_snapshot_command::commandIndex

Definition at line 5117 of file app/zaptest/unit-test/zap-command-structs.h

totalNumberOfCommands#

uint8_t __zcl_prepayment_cluster_publish_prepay_snapshot_command::totalNumberOfCommands

Definition at line 5118 of file app/zaptest/unit-test/zap-command-structs.h

snapshotCause#

uint32_t __zcl_prepayment_cluster_publish_prepay_snapshot_command::snapshotCause

Definition at line 5119 of file app/zaptest/unit-test/zap-command-structs.h

snapshotPayloadType#

uint8_t __zcl_prepayment_cluster_publish_prepay_snapshot_command::snapshotPayloadType

Definition at line 5120 of file app/zaptest/unit-test/zap-command-structs.h

snapshotPayload#

uint8_t* __zcl_prepayment_cluster_publish_prepay_snapshot_command::snapshotPayload

Definition at line 5121 of file app/zaptest/unit-test/zap-command-structs.h