Structure for ZCL command "SetWeeklySchedule" from "Thermostat".

Public Attribute Documentation#

numberOfTransitionsForSequence#

uint8_t __zcl_thermostat_cluster_set_weekly_schedule_command::numberOfTransitionsForSequence

Definition at line 1170 of file app/zaptest/unit-test/zap-command-structs.h

dayOfWeekForSequence#

uint8_t __zcl_thermostat_cluster_set_weekly_schedule_command::dayOfWeekForSequence

Definition at line 1171 of file app/zaptest/unit-test/zap-command-structs.h

modeForSequence#

uint8_t __zcl_thermostat_cluster_set_weekly_schedule_command::modeForSequence

Definition at line 1172 of file app/zaptest/unit-test/zap-command-structs.h

payload#

uint8_t* __zcl_thermostat_cluster_set_weekly_schedule_command::payload

Definition at line 1173 of file app/zaptest/unit-test/zap-command-structs.h