Structure for ZCL command "ConfigureMirror" from "Simple Metering".

Public Attribute Documentation#

issuerEventId#

uint32_t __zcl_simple_metering_cluster_configure_mirror_command::issuerEventId

Definition at line 3942 of file app/zaptest/unit-test/zap-command-structs.h

reportingInterval#

uint32_t __zcl_simple_metering_cluster_configure_mirror_command::reportingInterval

Definition at line 3943 of file app/zaptest/unit-test/zap-command-structs.h

mirrorNotificationReporting#

uint8_t __zcl_simple_metering_cluster_configure_mirror_command::mirrorNotificationReporting

Definition at line 3944 of file app/zaptest/unit-test/zap-command-structs.h

notificationScheme#

uint8_t __zcl_simple_metering_cluster_configure_mirror_command::notificationScheme

Definition at line 3945 of file app/zaptest/unit-test/zap-command-structs.h