Structure for ZCL command "GetWeekdayScheduleResponse" from "Door Lock".

Public Attributes#

uint8_t
uint16_t
uint8_t
uint8_t
uint8_t
uint8_t
uint8_t

Public Attribute Documentation#

scheduleId#

uint8_t __zcl_door_lock_cluster_get_weekday_schedule_response_command::scheduleId

Definition at line 6395 of file app/zaptest/unit-test/zap-command-structs.h

userId#

uint16_t __zcl_door_lock_cluster_get_weekday_schedule_response_command::userId

Definition at line 6396 of file app/zaptest/unit-test/zap-command-structs.h

status#

uint8_t __zcl_door_lock_cluster_get_weekday_schedule_response_command::status

Definition at line 6397 of file app/zaptest/unit-test/zap-command-structs.h

daysMask#

uint8_t __zcl_door_lock_cluster_get_weekday_schedule_response_command::daysMask

Definition at line 6398 of file app/zaptest/unit-test/zap-command-structs.h

startHour#

uint8_t __zcl_door_lock_cluster_get_weekday_schedule_response_command::startHour

Definition at line 6399 of file app/zaptest/unit-test/zap-command-structs.h

startMinute#

uint8_t __zcl_door_lock_cluster_get_weekday_schedule_response_command::startMinute

Definition at line 6400 of file app/zaptest/unit-test/zap-command-structs.h

endHour#

uint8_t __zcl_door_lock_cluster_get_weekday_schedule_response_command::endHour

Definition at line 6401 of file app/zaptest/unit-test/zap-command-structs.h

endMinute#

uint8_t __zcl_door_lock_cluster_get_weekday_schedule_response_command::endMinute

Definition at line 6402 of file app/zaptest/unit-test/zap-command-structs.h