Structure for ZCL command "SetAbsoluteLocation" from "RSSI Location".

Public Attributes#

int16_t

Public Attribute Documentation#

coordinate1#

int16_t __zcl_rssi_location_cluster_set_absolute_location_command::coordinate1

Definition at line 2064 of file app/zaptest/unit-test/zap-command-structs.h

coordinate2#

int16_t __zcl_rssi_location_cluster_set_absolute_location_command::coordinate2

Definition at line 2065 of file app/zaptest/unit-test/zap-command-structs.h

coordinate3#

int16_t __zcl_rssi_location_cluster_set_absolute_location_command::coordinate3

Definition at line 2066 of file app/zaptest/unit-test/zap-command-structs.h

power#

int16_t __zcl_rssi_location_cluster_set_absolute_location_command::power

Definition at line 2067 of file app/zaptest/unit-test/zap-command-structs.h

pathLossExponent#

uint16_t __zcl_rssi_location_cluster_set_absolute_location_command::pathLossExponent

Definition at line 2068 of file app/zaptest/unit-test/zap-command-structs.h