Structure for ZCL command "NetworkStartResponse" from "ZLL Commissioning".

Public Attributes#

uint32_t
uint8_t
uint8_t *
uint16_t

Public Attribute Documentation#

transaction#

uint32_t __zcl_zll_commissioning_cluster_network_start_response_command::transaction

Definition at line 3703 of file app/zaptest/unit-test/zap-command-structs.h

status#

uint8_t __zcl_zll_commissioning_cluster_network_start_response_command::status

Definition at line 3704 of file app/zaptest/unit-test/zap-command-structs.h

extendedPanId#

uint8_t* __zcl_zll_commissioning_cluster_network_start_response_command::extendedPanId

Definition at line 3705 of file app/zaptest/unit-test/zap-command-structs.h

networkUpdateId#

uint8_t __zcl_zll_commissioning_cluster_network_start_response_command::networkUpdateId

Definition at line 3706 of file app/zaptest/unit-test/zap-command-structs.h

logicalChannel#

uint8_t __zcl_zll_commissioning_cluster_network_start_response_command::logicalChannel

Definition at line 3707 of file app/zaptest/unit-test/zap-command-structs.h

panId#

uint16_t __zcl_zll_commissioning_cluster_network_start_response_command::panId

Definition at line 3708 of file app/zaptest/unit-test/zap-command-structs.h