Structure for ZCL command "PublishEventLog" from "Events".

Public Attributes#

uint8_t *

Public Attribute Documentation#

totalNumberOfEvents#

uint16_t __zcl_events_cluster_publish_event_log_command::totalNumberOfEvents

Definition at line 3221 of file app/zaptest/unit-test/zap-command-structs.h

commandIndex#

uint8_t __zcl_events_cluster_publish_event_log_command::commandIndex

Definition at line 3222 of file app/zaptest/unit-test/zap-command-structs.h

totalCommands#

uint8_t __zcl_events_cluster_publish_event_log_command::totalCommands

Definition at line 3223 of file app/zaptest/unit-test/zap-command-structs.h

logPayloadControl#

uint8_t __zcl_events_cluster_publish_event_log_command::logPayloadControl

Definition at line 3224 of file app/zaptest/unit-test/zap-command-structs.h

logPayload#

uint8_t* __zcl_events_cluster_publish_event_log_command::logPayload

Definition at line 3225 of file app/zaptest/unit-test/zap-command-structs.h