Structure for ZCL command "LoadControlEvent" from "Demand Response and Load Control".

Public Attribute Documentation#

issuerEventId#

uint32_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::issuerEventId

Definition at line 3506 of file app/zaptest/unit-test/zap-command-structs.h

deviceClass#

uint16_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::deviceClass

Definition at line 3507 of file app/zaptest/unit-test/zap-command-structs.h

utilityEnrollmentGroup#

uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::utilityEnrollmentGroup

Definition at line 3508 of file app/zaptest/unit-test/zap-command-structs.h

startTime#

uint32_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::startTime

Definition at line 3509 of file app/zaptest/unit-test/zap-command-structs.h

durationInMinutes#

uint16_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::durationInMinutes

Definition at line 3510 of file app/zaptest/unit-test/zap-command-structs.h

criticalityLevel#

uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::criticalityLevel

Definition at line 3511 of file app/zaptest/unit-test/zap-command-structs.h

coolingTemperatureOffset#

uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::coolingTemperatureOffset

Definition at line 3512 of file app/zaptest/unit-test/zap-command-structs.h

heatingTemperatureOffset#

uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::heatingTemperatureOffset

Definition at line 3513 of file app/zaptest/unit-test/zap-command-structs.h

coolingTemperatureSetPoint#

int16_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::coolingTemperatureSetPoint

Definition at line 3514 of file app/zaptest/unit-test/zap-command-structs.h

heatingTemperatureSetPoint#

int16_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::heatingTemperatureSetPoint

Definition at line 3515 of file app/zaptest/unit-test/zap-command-structs.h

averageLoadAdjustmentPercentage#

int8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::averageLoadAdjustmentPercentage

Definition at line 3516 of file app/zaptest/unit-test/zap-command-structs.h

dutyCycle#

uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::dutyCycle

Definition at line 3517 of file app/zaptest/unit-test/zap-command-structs.h

eventControl#

uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::eventControl

Definition at line 3518 of file app/zaptest/unit-test/zap-command-structs.h